(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Nuts for 5 Series Aluminum Extrusions

Post-Assembly Nuts for 5 Series Aluminum Extrusions
  • Volume Discount

Economically priced Post-Assembly Fitting Nuts with no stopper.

  • inCAD Components
Nuts for Aluminum Extrusions:Related Image
[ ! ]Details of Thread Locking Type >> Click here
*Electrically conductive
Type[ M ]Material[ S ]Surface Treatment
①HNTF5
②HNTFV5
③HNTFZ5
1010 Carbon SteelTrivalent Chromate
④HNTFSN5*316 Stainless Steel (Sintering)-

Specifications

Part Number-M
HNTF5-4
Part NumberMT
HNTF5 (1010 Carbon Steel)34 4.1
HNTFV5 (Thread Locking, 1010 Carbon Steel)4
HNTFZ5 (Thread Locking, 1010 Carbon Steel)4
HNTFSN5 (316 Stainless Steel , Sintering)34 5.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTF5-3
HNTF5-4
HNTFSN5-3
HNTFSN5-4
HNTFV5-4
HNTFZ5-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Loosening Prevention Material Surface Treatment Thread Length L
(mm)
Sale Type
1 Piece(s)Available

8 Days or more

10M3SteelNone1010 Carbon Steel EquivalentTrivalent Chromate3Post-Assembly Insertion Nuts
1 Piece(s)Available

Same day

Stock

10M4SteelNone1010 Carbon Steel EquivalentTrivalent Chromate4Post-Assembly Insertion Nuts
1 Piece(s)Available

8 Days or more

10M3Stainless SteelNoneStainless Steel316 Equivalent-3Post-Assembly Insertion Nuts
1 Piece(s)Available

8 Days or more

10M4Stainless SteelNoneStainless Steel316 Equivalent-4Post-Assembly Insertion Nuts
1 Piece(s)Available

8 Days or more

10M4SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate4Post-Assembly Insertion Nuts, Thread Locking Adhesive Type
1 Piece(s)Available

8 Days or more

10M4SteelProvided1010 Carbon Steel EquivalentTrivalent Chromate4Post-Assembly Insertion Nuts, Thread Locking Resin Coating Type

Loading...

  1. 1

Example

Nuts for Aluminum Extrusions:Related Image
[ ! ]Post-Assembly Insertion Nuts Stainless Steel Type causes interference with the tab of Tabbed Brackets (>> Click here~>> Click here) and not usable.
 

Basic Information

Series Name 5 Series Extrusion Series HFS Extrusion No. 5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.