(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idlers Sprockets - Small (Part Numbers)

・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Main BodyBearingMain Body
SDRCH1045 Carbon Steel
(Induction Hardened)
SteelBlack Oxide55~60HRC Hardened on T Part Depth 1~2mm
For Idler Shafts, please see Cantilever Shafts on >> Click here~Click here.

Specifications

Part Number-D
SDRCH40-60
Part NumberDdLTdhHSBearing DimensionApplicable Ring
TypeNo.No.D1B
SDRCH3530612 4.4132.23606ZZ176RTWN17
401015223.56000ZZ268RTWN26
5012162636201ZZ3210RTWN32
40401015 7.5222.23.56000ZZ268RTWN26
5012162636201ZZ3210RTWN32
6015192946202ZZ3511RTWN35
50501019 9222.75.56000ZZ268RTWN26
601219264.56201ZZ3210RTWN32
7015192946202ZZ3511RTWN35
6060122311.8263.56.56201ZZ3210RTWN32
7015232966202ZZ3511RTWN35

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SDRCH35-30
SDRCH35-40
SDRCH35-50
SDRCH40-40
SDRCH40-50
SDRCH40-60
SDRCH50-50
SDRCH50-60
SDRCH50-70
SDRCH60-60
SDRCH60-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Chain No. (Chain Pitch) Bore Dia. D (or d)
(mm)
O.D. D
(φ)
1 Piece(s)Available

10 Days or more

1035B (3/8" pitch)630
1 Piece(s)Available

10 Days or more

1035B (3/8" pitch)1040
1 Piece(s)Available

10 Days or more

1035B (3/8" pitch)1250
1 Piece(s)Available

10 Days or more

1040B (1/2" pitch)1040
1 Piece(s)Available

10 Days or more

1040B (1/2" pitch)1250
1 Piece(s)Available

10 Days or more

1040B (1/2" pitch)1560
1 Piece(s)Available

10 Days or more

1050B (5/8" pitch)1050
1 Piece(s)Available

10 Days or more

1050B (5/8" pitch)1260
1 Piece(s)Available

10 Days or more

1050B (5/8" pitch)1570
1 Piece(s)Available

10 Days or more

1060B (3/4" pitch)1260
1 Piece(s)Available

10 Days or more

1060B (3/4" pitch)1570

Loading...

  1. 1

Example




e-Catalog Search Key  #MA483  
 

Basic Information

Shape Shape C Type Idlers Number of Tracks Single Row
Material 1045 Carbon Steel (Spurs are Induction Hardened) Chain Type Small Idlers Shaft Type Single Bearing
Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.