(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Guides - Flanged, Raised Track/Channel, Steel Framed

Chain Guides - Flanged, Raised Track/Channel, Steel Framed
  • Volume Discount

•Material : Resin
For complete product overview and details on Chain Guides - Raised Track see the sections below:

  • inCAD Components
Chain Guides - Raised Track:Related Image
・Materials
Type[ M ]Material
Raised TrackGDTUltra High-Molecular-Weight Polyethylene
ChannelGDC

Specifications

Part Number-L
GDT50
GDC60
-
-
450
2000
■L Dimension Selectable Type
Part NumberL
(mm)
ABCDEFGHMass (kg/m)
TypeNo.
Raised Track
GDT
40450
950
2000
7.4 2.42010----0.16
50 8.8 2.80.16
6011.8 3.5250.36
Channel
GDC
40450
950
2000
5.1 7.42530 8.413.211.713.70.58
50 6.4 8.9303510.716.514.516.2 0.8
60 7.4 11.7354012.419.818.520.61.04
[ ! ]Ultrahigh molecular weight polyethylene may change in dimensions as its stretch rate changes by temperature.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GDC40-2000
GDC40-450
GDC40-950
GDC50-2000
GDC50-450
GDC50-950
GDC60-2000
GDC60-450
GDC60-950
GDT40-2000
GDT40-450
GDT40-950
GDT50-2000
GDT50-450
GDT50-950
GDT60-2000
GDT60-450
GDT60-950
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape No. Length L
(mm)
1 Piece(s)Available

7 Days or more

10Channel402000
1 Piece(s)Available

8 Days or more

10Channel40450
1 Piece(s)Available

8 Days or more

10Channel40950
1 Piece(s)Available

7 Days or more

10Channel502000
1 Piece(s)Available

8 Days or more

10Channel50450
1 Piece(s)Available

8 Days or more

10Channel50950
1 Piece(s)Available

7 Days or more

10Channel602000
1 Piece(s)Available

8 Days or more

10Channel60450
1 Piece(s)Available

8 Days or more

10Channel60950
1 Piece(s)Available

7 Days or more

10Raised Track402000
1 Piece(s)Available

8 Days or more

10Raised Track40450
1 Piece(s)Available

8 Days or more

10Raised Track40950
1 Piece(s)Available

8 Days or more

10Raised Track502000
1 Piece(s)Available

8 Days or more

10Raised Track50450
1 Piece(s)Available

8 Days or more

10Raised Track50950
1 Piece(s)Available

7 Days or more

10Raised Track602000
1 Piece(s)Available

8 Days or more

10Raised Track60450
1 Piece(s)Available

8 Days or more

10Raised Track60950

Loading...

  1. 1
 

Basic Information

Material Resin L Dimension Specifying Method Selection

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.