(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Guides - Raised Track/Channel

Chain Guides - Raised Track/Channel
  • Volume Discount

•Material : Resin
For complete product overview and details on Chain Guides - Chanel, Flanged Steel Framed, Side Mount see the sections below:

  • inCAD Components
Chain Guides - Chanel, Flanged Steel Framed, Side Mount:Related Image
・Materials
Type[ M ]Material
L Dimension Selectable
Side MountUp MountGuide RailSteel Frame
GDYCGDRCUltra High-Molecular-Weight PolyethyleneSteel (Galvanized)
GDYSGDRSStainless Steel

Specifications

Part Number-L
GDYC50-2000
■L Dimension Selectable
Part NumberL Length (mm)K
Number of Holes
P
Hole Pitch
ABCDEFGHWYMass (kg/m)
TypeNo.
Side Mount
GDYC (Steel)
GDYS (Stainless Steel)
352000102004.6 4.33025 5.3 9.9 7.9 9.3-472.37
405.1 7.4 8.413.211.713.72.31
506.4 8.910.716.514.516.22.24
607.411.712.419.818.520.62.18
Up Mount
GDRC (Steel)
GDRS (Stainless Steel)
352000102004.6 4.33025 5.3 9.9 7.9 9.353-2.40
405.1 7.4 8.413.211.713.72.34
506.4 8.910.716.514.516.22.27
607.411.712.419.818.520.62.21
[ ! ]Ultrahigh molecular weight polyethylene may change in dimensions as its stretch rate changes by temperature.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GDRC35-2000
GDRC40-2000
GDRC50-2000
GDRC60-2000
GDRS35-2000
GDRS40-2000
GDRS50-2000
GDRS60-2000
GDYC35-2000
GDYC40-2000
GDYC50-2000
GDYC60-2000
GDYS35-2000
GDYS40-2000
GDYS50-2000
GDYS60-2000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSC Channel Material Shape No.
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Face Up35
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Face Up40
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Face Up50
1 Piece(s)Available

10 Days or more

10Steel (Trivalent Chromate)Face Up60
1 Piece(s)Available

7 Days or more

10Stainless SteelFace Up35
1 Piece(s)Available

8 Days or more

10Stainless SteelFace Up40
1 Piece(s)Available

7 Days or more

10Stainless SteelFace Up50
1 Piece(s)Available

7 Days or more

10Stainless SteelFace Up60
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Side Mount35
1 Piece(s)Available

8 Days or more

10Steel (Trivalent Chromate)Side Mount40
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Side Mount50
1 Piece(s)Available

7 Days or more

10Steel (Trivalent Chromate)Side Mount60
1 Piece(s)Available

7 Days or more

10Stainless SteelSide Mount35
1 Piece(s)Available

7 Days or more

10Stainless SteelSide Mount40
1 Piece(s)Available

7 Days or more

10Stainless SteelSide Mount50
1 Piece(s)Available

7 Days or more

10Stainless SteelSide Mount60

Loading...

  1. 1
 

Basic Information

Material Resin L Dimension Specifying Method Selection Length L(mm) 2000

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.