(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : Resin
For complete product overview and details on Chain Guides - Raised Track, Steel Framed see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ]Material | ||||
L Dimension Selectable w/o Hole Machining | L Dimension Configurable with Hole Machining | ||||
Raised Track | Channel | Raised Track | Channel | Guide Rail | Steel Frame |
GDTC | GDCC | LGTC | LGCC | Ultra High-Molecular-Weight Polyethylene | Steel (Galvanized) |
GDTS | GDCS | LGTS | LGCS | Stainless Steel |
Part Number | - | L | - | K | - | P |
GDCC50 LGTC40 LGCS60 | - - - | 450 860 1600 | - - | K8 K0 | - | P100 |
Part Number | L (mm) | A | B | C | D | E | F | G | H | t | Mass (kg/m) | |
Type | No. | |||||||||||
Raised Track GDTC (Steel) GDTS (Stainless Steel) | 35 | 450 950 2000 | 4.4 | 2.3 | 20 | 17 | 14 | 17 | 10 | 10 | 1.5 | 0.67 |
40 | 7.4 | 2.4 | 0.69 | |||||||||
50 | 8.8 | 2.8 | 0.69 | |||||||||
60 | 11.8 | 3.5 | 28 | 20 | 24 | 14 | 12 | 2 | 1.12 | |||
Channel GDCC (Steel) GDCS (Stainless Steel) | 35 | 450 950 2000 | 4.6 | 4.3 | 30 | 24 | 5.3 | 9.9 | 7.9 | 9.3 | 1.5 | 1.46 |
40 | 5.1 | 7.4 | 8.4 | 13.2 | 11.7 | 13.7 | 1.40 | |||||
50 | 6.4 | 8.9 | 10.7 | 16.5 | 14.5 | 16.2 | 1.34 | |||||
60 | 7.4 | 11.7 | 12.4 | 19.8 | 18.5 | 20.6 | 1.28 |
Part Number | L 10mm Increment | K Number of Holes | P Hole Pitch 5mm Increment | A | B | C | D | E | F | G | H | t | M | ℓ | d | d1 | h | Mass (kg/m) | |
Type | No. | ||||||||||||||||||
Raised Track LGTC (Steel) LGTS (Stainless Steel) | 35 | 200~2000 | 0~10 [ NG ]Hole=1 cannot be specified. | 50~500 | 4.4 | 2.3 | 20 | 17 | 14 | 17 | 10 | 10 | 1.5 | M4 | 6 | - | - | - | 0.67 |
40 | 7.4 | 2.4 | M5 | 7.5 | - | - | - | 0.69 | |||||||||||
50 | 8.8 | 2.8 | - | - | 4.5 | 7.5 | 5 | 0.69 | |||||||||||
60 | 11.8 | 3.5 | 28 | 20 | 24 | 14 | 12 | 2 | - | - | 5.5 | 9 | 6 | 1.12 | |||||
Channel LGCC (Steel) LGCS (Stainless Steel) | 35 | 200~2000 | 0~10 [ NG ]Hole=1 cannot be specified. | 50~500 | 4.6 | 4.3 | 30 | 24 | 5.3 | 9.9 | 7.9 | 9.3 | 1.5 | M6 | 9 | - | - | - | 1.46 |
40 | 5.1 | 7.4 | 8.3 | 13.2 | 11.7 | 13.7 | - | - | 4.5 | 7.5 | 5 | 1.40 | |||||||
50 | 6.4 | 8.9 | 10.7 | 16.5 | 14.5 | 16.2 | - | - | 5.5 | 9 | 6 | 1.34 | |||||||
60 | 0 | 7.4 | 11.7 | 12.4 | 19.8 | 18.5 | 20.6 | - | - | - | - | - | 1.28 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
LGCC50-[200-2000/10]-K[0,2,3,4,5,6,7,8,9,10] |
LGCS50-[200-2000/10]-K[0,2,3,4,5,6,7,8,9,10] |
LGTC40-[200-2000/10]-K[0,2,3,4,5,6,7,8,9,10] |
LGTC60-[200-2000/10]-K[0,2,3,4,5,6,7,8,9,10] |
Loading...
Material | Resin | L Dimension Specifying Method | Configuration |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy