(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Idler Sprockets - Single/Double Bearings

・Materials
Type[ M ]Material[ S ]Surface Treatment
Single BearingDouble BearingsMain BodyBearing
DRCDRCW1035 Carbon Steel (Induction Hardened Tooth Tip)SteelBlack Oxide
DRCS-Stainless SteelStainless Steel-
DRCJ-Nylon 6 (Black)Steel-

Specifications

Part Number-Number of Teeth-d
DRC50-13-15
Part NumberNumber of TeethdDpDoTHDLWBearing
Part No.
Idler Pin Applicable TypeApprox. Mass (kg/m)
TypeNo.Single
Bearing
Double
Bearing
DRCDRCSDRCJDRCW
Single Bearing
DRC
DRCS
DRCJ


Double Bearings
DRCW
2517634.56382.82712-606ZZ--0.04 ---
19838.58423113608ZZ0.08
1031136900ZZ0.08
201240.594433136901ZZ0.08
35161048.82544.33814-6000ZZIDP6000S-0.110.120--
126001ZZIDP6001S0.10 0.110
181554.856044176202ZZIDP6202S0.160.1700.070
211763.916953196203ZZIDP6203S0.240.250-
2520768160216204ZZIDP6204S0.330.340
40131053.07597.23814-6000ZZIDP6000S-0.150.160--
12226001ZZIDP6001SIDP6001W0.140.1500.19
151561.08674417286202ZZIDP6202SIDP6202W0.190.2000.0700.29
171769.12765319316203ZZIDP6203SIDP6203W0.300.310-0.45
192077.16846021356204ZZIDP6204SIDP6204W0.400.4100.62
50121261.34698.74316266201ZZIDP6201SIDP6201W0.210.220-0.31
131566.34744417286202ZZIDP6202SIDP6202W0.230.2400.0800.34
151776.35845319316203ZZIDP6203SIDP6203W0.370.380-0.51
172086.39946021356204ZZIDP6204SIDP6204W0.490.5000.72
60111267.627611.74416-6201ZZIDP6201S-0.26---
1544176202ZZIDP6202S0.270.090
131779.68953196203ZZIDP6203S0.46-
142085.619560216204ZZIDP6204S0.56
8091574.278514.64417-6202ZZIDP6202S-0.38---
101782.29352196203ZZIDP6203S0.57
112090.1610260216204ZZIDP6204S0.69
[ ! ]For the target part number, if info about the applicable Idler Pins cannot be found on the table, use Cantilever Shafts instead. >> Click here~Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DRC25-17-6
DRC25-19-8
DRC25-19-10
DRC25-20-12
DRC35-16-10
DRC35-16-12
DRC35-18-15
DRC35-21-17
DRC35-25-20
DRC40-13-10
DRC40-13-12
DRC40-15-15
DRC40-17-17
DRC40-19-20
DRC50-12-12
DRC50-13-15
DRC50-15-17
DRC50-17-20
DRC60-11-12
DRC60-11-15
DRC60-13-17
DRC60-14-20
DRC80-9-15
DRC80-10-17
DRC80-11-20
DRCS35-16-10
DRCS35-16-12
DRCS35-18-15
DRCS35-21-17
DRCS35-25-20
DRCS40-13-10
DRCS40-13-12
DRCS40-15-15
DRCS40-17-17
DRCS40-19-20
DRCS50-12-12
DRCS50-13-15
DRCS50-15-17
DRCS50-17-20
DRCW40-13-12
DRCW40-15-15
DRCW40-17-17
DRCW40-19-20
DRCW50-12-12
DRCW50-13-15
DRCW50-15-17
DRCW50-17-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Chain No. (Chain Pitch) Number of Teeth
(T)
Bore Dia. D (or d)
(mm)
Material Shaft Type Surface Treatment I.D. d
(φ)
1 Piece(s)Available

8 Days or more

1025B (1/4" pitch)176[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide6
1 Piece(s)Available

8 Days or more

1025B (1/4" pitch)198[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide8
1 Piece(s)Available

8 Days or more

1025B (1/4" pitch)1910[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide10
1 Piece(s)Available

8 Days or more

1025B (1/4" pitch)2012[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide12
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1610[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide10
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1612[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide12
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1815[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide15
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2117[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide17
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2520[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide20
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1310[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide10
1 Piece(s)Available

Same day

Stock

1040B (1/2" pitch)1312[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide12
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1515[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide15
1 Piece(s)Available

Same day

Stock

1040B (1/2" pitch)1717[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide17
1 Piece(s)Available

Same day

Stock

1040B (1/2" pitch)1920[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide20
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1212[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide12
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1315[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide15
1 Piece(s)Available

Same day

Stock

1050B (5/8" pitch)1517[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide17
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1720[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide20
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1112[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide12
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1115[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide15
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1317[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide17
1 Piece(s)Available

8 Days or more

1060B (3/4" pitch)1420[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide20
1 Piece(s)Available

8 Days or more

1080B (1" pitch)915[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide15
1 Piece(s)Available

8 Days or more

1080B (1" pitch)1017[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide17
1 Piece(s)Available

8 Days or more

1080B (1" pitch)1120[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Single BearingBlack Oxide20
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1610[Stainless Steel] Stainless SteelSingle BearingNone10
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1612[Stainless Steel] Stainless SteelSingle BearingNone12
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)1815[Stainless Steel] Stainless SteelSingle BearingNone15
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2117[Stainless Steel] Stainless SteelSingle BearingNone17
1 Piece(s)Available

8 Days or more

1035B (3/8" pitch)2520[Stainless Steel] Stainless SteelSingle BearingNone20
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1310[Stainless Steel] Stainless SteelSingle BearingNone10
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1312[Stainless Steel] Stainless SteelSingle BearingNone12
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1515[Stainless Steel] Stainless SteelSingle BearingNone15
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1717[Stainless Steel] Stainless SteelSingle BearingNone17
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1920[Stainless Steel] Stainless SteelSingle BearingNone20
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1212[Stainless Steel] Stainless SteelSingle BearingNone12
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1315[Stainless Steel] Stainless SteelSingle BearingNone15
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1517[Stainless Steel] Stainless SteelSingle BearingNone17
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1720[Stainless Steel] Stainless SteelSingle BearingNone20
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1312[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide12
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1515[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide15
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1717[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide17
1 Piece(s)Available

8 Days or more

1040B (1/2" pitch)1920[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide20
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1212[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide12
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1315[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide15
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1517[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide17
1 Piece(s)Available

8 Days or more

1050B (5/8" pitch)1720[Steel] 1035 Carbon Steel (Induction Hardened Tooth Tip)Double BearingsBlack Oxide20

Loading...

  1. 1

More Information

Example




e-Catalog Search Key  #MA481  



e-Catalog Search Key  #MA611  
 

Basic Information

Shape Shape C Type Idlers Number of Tracks Single Row
Chain Type Bearing Type

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.