(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chains - 60B Series, Pitch 19.05 mm

Chains - 60B Series, Pitch 19.05 mm
  • Volume Discount

ANSI Roller Chain with 3/4" (0.75 inch) pitch.

  • inCAD Components
・Materials
Type[ M ]Material
CHE60Steel
CHEM60Lubrication-Free (Steel / Oil Contained Bushings)
CHES60304 Stainless Steel
[ ! ]For details of Lubrication-Free Chains, >> Click here
For Small Conveyor Chains, see >> Click here.

Specifications

Part Number-Number of Links
(Number of Links Configurable)
(Unit Type)
CHE60
CHE60-U
-
200
■Number of Links Configurable
Part NumberNumber of Links (Specify Even
Number)
hmnTtMax. Allowable Tension (kN)
CHE604~12.6514.1526.802.42.48.83
CHEM604~13.4514.9528.403.22.48.83
CHES604~12.6514.1526.802.42.41.03
■ Unit Type
Part NumberMax. Allowable Tension (kN)
CHE60-U (160 Links, Circumference Length 3,048mm)8.83
CHEM60-U (160 Links, Circumference Length 3,048mm)8.83
CHES60-U (160 Links, Circumference Length 3,048mm)1.03
① Specify links by even numbers. (One joint link included)
② A roller chain longer than the unit length (number of unit links) is divided into separate packages per unit.
② Ex.) CHE60-200, 2 separate packages: 160 links+40 links.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHE60-[4-9998/2]
CHE60-U
CHEM60-[4-9998/2]
CHEM60-U
CHES60-[4-9998/2]
CHES60-U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Type Number of Links
(pcs)
Number of Links
(pc(s).)
1 Piece(s)

8 Days or more

10[Steel] SteelNumber of Links Configurable-4 ~ 9998
1 Piece(s)Available

Same day

Stock

10[Steel] SteelUnit Type160-
1 Piece(s)

8 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Number of Links Configurable-4 ~ 9998
1 Piece(s)Available

10 Days or more

10[Steel] Lubrication-free (Steel, Oil Contained Bushings)Unit Type160-
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless SteelNumber of Links Configurable-4 ~ 9998
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelUnit Type160-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.