(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Standard
For complete product overview and details on Ball Transfers - Press-Fit, Insertion/Adhesive see the sections below:
Part Number
Configured Part Number is shown.
BCHJJ24
Type | [ M ]Material | |||
①Main Body | ②Spacer | ③Main Ball | ④Sub Ball | |
BCHA | 304 Stainless Steel | 304 Stainless Steel | 440C Stainless Steel(HRC55~) | 440C Stainless Steel(HRC55~) |
BCHAJ | Polyacetal Ball | |||
BCHJJ | Polyacetal | - | ||
BCHJP | PEEK | - | PEEK |
Part Number |
BCHP18 |
Part Number | D | L | H | L1 | d | Allowable Load N(kgf) | ||
Type | D1 | BCHA | BCHAJ | |||||
BCHA (Stainless Steel Ball) BCHAJ (Polyacetal Ball) | 7.5 | 9 | 4 | 1 | 1.1 | 4 | 12 (1.2) | 6 (0.6) |
9 | 11 | 5 | 1.2 | 4.76 | 14 (1.4) | 7 (0.7) | ||
11 | 13 | 6 | 1.5 | 5.56 | 41 (4.2) | 27 (2.8) | ||
15 | 17 | 9 | 2.5 | 8.73 | 55 (5.6) | 34 (3.5) | ||
18 | 20 | 10 | 3.5 | 10.32 | 62 (6.3) | 55 (5.6) | ||
24 | 26 | 14 | 1.5 | 5.3 | 15.87 | 343 (35) | 69 (7) | |
30 | 32 | 17 | 2 | 6.3 | 19.05 | 412 (42) | 82 (8.4) |
Part Number | D | L | H | L1 | d | E | C | Allowable Load N(kgf) | ||||
Type | D1 | BCHJJ | BCHJP | BCHJJ | BCHJP | BCHJJ | BCHJP | |||||
BCHJJ (Polyacetal) BCHJP (PEEK) | 5 | 7 | 3 | 0.8 | 1 | - | 3.18 | - | 0.8 | 0.5 | 1 (0.1) | - |
7 | 9 | 4 | 1 | 1.5 | 1.5 | 4.76 | 4.76 | 1.5 | 0.8 | 2 (0.2) | 2 (0.2) | |
9 | 11 | 5 | 1.7 | 2 | 5.56 | 6.35 | 2.5 | 1 | 4 (0.4) | 5 (0.5) | ||
11 | 13 | 7 | - | 2.5 | - | 7.94 | 3 | - | 6 (0.6) | |||
13 | 15 | 8 | 2.8 | 3 | 8.73 | 9.53 | 3.5 | 7 (0.7) | 8 (0.8) | |||
15 | 17 | 8 | 3.5 | - | 10.32 | - | 3.5 | 11 (1.1) | - | |||
20 | 22 | 11.5 | 1.5 | 5.2 | - | 15.87 | - | 5.3 | 14 (1.4) | - | ||
24 | 26 | 15 | 6.6 | - | 19.05 | - | 6.4 | 21 (2.1) | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BCHJJ24 |
Loading...
Type | Standard |
---|
Please check the type/dimensions/specifications of the part BCHJJ24 in the Ball Rollers - Press adjustment. series.
Part Number |
---|
BCHA24 |
BCHA30 |
BCHA7.5 |
BCHJJ7 |
BCHJJ9 |
BCHJP11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy