(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Ball Rollers - Press adjustment. (Part Numbers)

Ball Rollers - Press adjustment.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Rollers - Press adjustment.
  • Ball Rollers - Press adjustment.
  • Ball Rollers - Press adjustment.
  • Volume Discount

•Type: Standard
For complete product overview and details on Ball Transfers - Press-Fit, Insertion/Adhesive see the sections below:

  • inCAD Components
Ball Rollers - Press Fit:Related Image
・Materials
Type[ M ]Material
①Main Body②Spacer③Main Ball④Sub Ball
BCHA304 Stainless Steel304 Stainless Steel440C Stainless Steel(HRC55~)440C Stainless Steel(HRC55~)
BCHAJPolyacetal Ball
BCHJJPolyacetal-
BCHJPPEEK-PEEK

Specifications

Part Number
BCHP18
Part NumberDLHL1dAllowable Load N(kgf)
TypeD1BCHABCHAJ
BCHA
(Stainless Steel Ball)
BCHAJ
(Polyacetal Ball)
7.59411.1412 (1.2)6 (0.6)
91151.24.7614 (1.4)7 (0.7)
111361.55.5641 (4.2)27 (2.8)
151792.58.7355 (5.6)34 (3.5)
1820103.510.3262 (6.3)55 (5.6)
2426141.55.315.87343 (35)69 (7)
30321726.319.05412 (42)82 (8.4)
 
Part NumberDLHL1dECAllowable Load N(kgf)
TypeD1BCHJJBCHJPBCHJJBCHJPBCHJJBCHJP
BCHJJ
(Polyacetal)
BCHJP
(PEEK)
5730.81-3.18-0.80.51 (0.1)-
79411.51.54.764.761.50.82 (0.2)2 (0.2)
91151.725.566.352.514 (0.4)5 (0.5)
11137-2.5-7.943-6 (0.6)
131582.838.739.533.57 (0.7)8 (0.8)
151783.5-10.32-3.511 (1.1)-
202211.51.55.2-15.87-5.314 (1.4)-
2426156.6-19.05-6.421 (2.1)-
[ ! ]BCHJJ is not suitable for high-speed transfer.
[ ! ]When D1 is [13], dimension L is [7] for BCHJJ and [8] for BCHJP.

Alterations

Ball Rollers - Press Fit:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHJJ20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Body Material Main Ball material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Shaft diameter D1
(φ)
1 Piece(s)Available

8 Days or more

10[Cylindrical] Insertion, Adhesive Type[Resin] Polyacetal[Resin] Polyacetal10.1~20.0142215.8720

Loading...

  1. 1

Example

Ball Rollers - Press Fit:Related Image
 

Basic Information

Type Standard

Please check the type/dimensions/specifications of the part BCHJJ20 in the Ball Rollers - Press adjustment. series.

Products like this...

Part Number
BCHA24
BCHA30
BCHA7.5
BCHJJ24
BCHJJ7
BCHJJ9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Body Material Main Ball material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
Shaft diameter D1
(φ)
1 Piece(s)Available

8 Days or more

10[Cylindrical] Press-Fit Type[Stainless Steel] 304 Stainless Steel-100.1~500.03432615.8724
1 Piece(s)Available

8 Days or more

10[Cylindrical] Press-Fit Type[Stainless Steel] 304 Stainless Steel-100.1~500.04123219.0530
1 Piece(s)Available

8 Days or more

10[Cylindrical] Press-Fit Type[Stainless Steel] 304 Stainless Steel-10.1~20.012947.5
1 Piece(s)Available

8 Days or more

10[Cylindrical] Insertion, Adhesive Type[Resin] Polyacetal[Resin] Polyacetal20.1~50.0212619.0524
1 Piece(s)Available

8 Days or more

10[Cylindrical] Insertion, Adhesive Type[Resin] Polyacetal[Resin] Polyacetal1.0~10.0294.767
1 Piece(s)Available

8 Days or more

10[Cylindrical] Insertion, Adhesive Type[Resin] Polyacetal[Resin] Polyacetal1.0~10.04115.569

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.