(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Rollers - Lock nut.

Ball Rollers - Lock nut.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Rollers - Lock nut.
  • Ball Rollers - Lock nut.
  • Volume Discount

•Type: Standard
•Body Material: 304 Stainless Steel

  • inCAD Components

PDFP.2019-1199

Unit examples related to this product
Ball Rollers - Lock Nut / Flange Mount:Related Image
Ball Rollers - Lock Nut / Flange Mount:Related Image
・Materials
Type[ M ]Material
(1) Body(2) Spacer(3) Main Ball(4) Sub Balls
BCHN304 Stainless Steel440C Stainless Steel HRC55~
BCHF

Specifications

Ball Rollers - Lock Nut / Flange Mount:Related Image
Part NumberL1HMLdB(ℓ)Allowable Load N
(kgf)
TypeD1
BCHN121.56.56155.5633.541 (4.2)
162.59.58.7355 (5.6)
193.511.582010.324562 (6.3)
255.314.715.87343 (35)
316.318.7102519.0556412 (42)
Part NumberD1L1HtP.C.DadAllowable Load N
(kgf)
TypeD
BCHF27152.59.52213.58.7355 (5.6)
30183.511.52243.510.3262 (6.3)
39245.314.7331.54.515.87343 (35)
48306.318.74395.519.05412 (42)

Alterations

Ball Rollers - Lock Nut / Flange Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHF27
BCHF30
BCHF39
BCHF48
BCHN12
BCHN16
BCHN19
BCHN25
BCHN31
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
1 Piece(s)Available

8 Days or more

10[Flange] Flange Mounting Type50.1~100.055278.73
1 Piece(s)Available

8 Days or more

10[Flange] Flange Mounting Type50.1~100.0623010.32
1 Piece(s)Available

8 Days or more

10[Flange] Flange Mounting Type100.1~500.03433915.87
1 Piece(s)Available

8 Days or more

10[Flange] Flange Mounting Type100.1~500.04124819.05
1 Piece(s)Available

8 Days or more

10[Round Shape Threaded] Lock Nut Type20.1~50.041125.56
1 Piece(s)Available

8 Days or more

10[Round Shape Threaded] Lock Nut Type50.1~100.055168.73
1 Piece(s)Available

8 Days or more

10[Round Shape Threaded] Lock Nut Type50.1~100.0621910.32
1 Piece(s)Available

Same day

Stock

10[Round Shape Threaded] Lock Nut Type100.1~500.03432515.87
1 Piece(s)Available

8 Days or more

10[Round Shape Threaded] Lock Nut Type100.1~500.04123119.05

Loading...

  1. 1

Example

Ball Rollers - Lock Nut / Flange Mount:Related Image
 

Basic Information

Type Standard Body Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.