(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rollers - Both ends externally threaded and urethane coated. (Part Numbers)

Rollers - Both ends externally threaded and urethane coated.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Type: Urethane, Rubber Rollers
•Urethane Rubber Process: Lining
•Mounting Method: With Shaft
•Roller Shape: Straight
•Material: 1045 Carbon Steel

  • inCAD Components
Urethane Rollers with Shafts - Both Ends Threaded:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
ShaftLining
USMH1045 Carbon SteelUrethane
(Natural Color)
Shore A90
USMMShore A70
USMLShore A50
[ ! ]Urethane is baked on the outer circumference of the core material.

Specifications

Part Number-L-P-S-B-T
USMH20-180-P10-S30-B25-T1
Part NumberL
1mm Increment
Pg61mm Increment
TypeDSBT
USMH
USMM
USML
1050~10033≤S≤Px5(When P≤6)
B≤S-2
(When P=8 or 10)
B≤S-3
(When P≥12)
B≤S-5
1~30
1550~1503456
2050~200456810
2545681012
3050~30056810121517
3581012151720

Alterations

Urethane Rollers with Shafts - Both Ends Threaded:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USMH10-[50-100/1]-P3-S[3-15/1]-B[2-13/1]-T[1-30/1]
USMH15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B0-T[1-30/1]
USMH15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B[1-28/1]-T[1-30/1]
USMH20-[50-200/1]-P[4,​5,​6,​8,​10]-S[3-50/1]-B0-T[1-30/1]
USMH20-[50-200/1]-P[4,​5,​6,​8,​10]-S[3-50/1]-B[2-48/1]-T[1-30/1]
USMH25-[50-200/1]-P[4,​5,​6,​8,​10,​12]-S[3-60/1]-B0-T[1-30/1]
USMH25-[50-200/1]-P[4,​5,​6,​8,​10,​12]-S[3-60/1]-B[2-58/1]-T[1-30/1]
USMH30-[50-300/1]-P[5,​6,​8,​10,​12,​15,​17]-S[3-85/1]-B[2-83/1]-T[1-30/1]
USMH35-[50-300/1]-P[8,​10,​12,​15,​17,​20]-S[3-100/1]-B0-T[1-30/1]
USMH35-[50-300/1]-P[8,​10,​12,​15,​17,​20]-S[3-100/1]-B[2-97/1]-T[1-30/1]
USML10-[50-100/1]-P3-S[3-15/1]-B0-T[1-30/1]
USML10-[50-100/1]-P3-S[3-15/1]-B[2-13/1]-T[1-30/1]
USML15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B0-T[1-30/1]
USML15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B[2-28/1]-T[1-30/1]
USML20-[50-200/1]-P[4,​5,​6,​8,​10]-S[3-50/1]-B[2-48/1]-T[1-30/1]
USML25-[50-200/1]-P[4,​5,​6,​8,​10,​12]-S[3-60/1]-B[2-58/1]-T[1-30/1]
USML30-[50-300/1]-P[5,​6,​8,​10,​12,​15,​17]-S[3-85/1]-B[2-83/1]-T[1-30/1]
USML35-[50-300/1]-P[8,​10,​12,​15,​17,​20]-S[3-100/1]-B[2-97/1]-T[1-30/1]
USMM10-[50-100/1]-P3-S[3-15/1]-B[2-13/1]-T[1-30/1]
USMM15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B0-T[1-30/1]
USMM15-[50-150/1]-P[3,​4,​5,​6]-S[3-30/1]-B[2-28/1]-T[1-30/1]
USMM20-[50-200/1]-P[4,​5,​6,​8,​10]-S[3-50/1]-B[2-48/1]-T[1-30/1]
USMM25-[50-200/1]-P[4,​5,​6,​8,​10,​12]-S[3-60/1]-B[2-58/1]-T[1-30/1]
USMM30-[50-300/1]-P[5,​6,​8,​10,​12,​15,​17]-S[3-85/1]-B0-T[1-30/1]
USMM30-[50-300/1]-P[5,​6,​8,​10,​12,​15,​17]-S[3-85/1]-B[2-83/1]-T[1-30/1]
USMM35-[50-300/1]-P[8,​10,​12,​15,​17,​20]-S[3-100/1]-B0-T[1-30/1]
USMM35-[50-300/1]-P[8,​10,​12,​15,​17,​20]-S[3-100/1]-B[2-97/1]-T[1-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
Length
(mm)
Urethane Rubber Hardness B
(mm)
L
(mm)
P
(mm)
S
(mm)
T
(mm)
1 Piece(s)

12 Days or more

1010~50 / ~100902 ~ 1350 ~ 10033 ~ 151 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~30090050 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300901 ~ 2850 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~30090050 ~ 2004 ~ 103 ~ 501 ~ 30
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300902 ~ 4850 ~ 2004 ~ 103 ~ 501 ~ 30
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~30090050 ~ 2004 ~ 123 ~ 601 ~ 30
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~300902 ~ 5850 ~ 2004 ~ 123 ~ 601 ~ 30
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~300902 ~ 8350 ~ 3005 ~ 173 ~ 851 ~ 30
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~30090050 ~ 3008 ~ 203 ~ 1001 ~ 30
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~300902 ~ 9750 ~ 3008 ~ 203 ~ 1001 ~ 30
1 Piece(s)

12 Days or more

1010~50 / ~10050050 ~ 10033 ~ 151 ~ 30
1 Piece(s)

12 Days or more

1010~50 / ~100502 ~ 1350 ~ 10033 ~ 151 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~30050050 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300502 ~ 2850 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300502 ~ 4850 ~ 2004 ~ 103 ~ 501 ~ 30
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~300502 ~ 5850 ~ 2004 ~ 123 ~ 601 ~ 30
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~300502 ~ 8350 ~ 3005 ~ 173 ~ 851 ~ 30
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~300502 ~ 9750 ~ 3008 ~ 203 ~ 1001 ~ 30
1 Piece(s)

12 Days or more

1010~50 / ~100702 ~ 1350 ~ 10033 ~ 151 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~30070050 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1015~50 / ~100 / ~300702 ~ 2850 ~ 1503 ~ 63 ~ 301 ~ 30
1 Piece(s)

12 Days or more

1020~50 / ~100 / ~300702 ~ 4850 ~ 2004 ~ 103 ~ 501 ~ 30
1 Piece(s)

12 Days or more

1025~50 / ~100 / ~300702 ~ 5850 ~ 2004 ~ 123 ~ 601 ~ 30
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~30070050 ~ 3005 ~ 173 ~ 851 ~ 30
1 Piece(s)

12 Days or more

1030~50 / ~100 / ~300702 ~ 8350 ~ 3005 ~ 173 ~ 851 ~ 30
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~30070050 ~ 3008 ~ 203 ~ 1001 ~ 30
1 Piece(s)

12 Days or more

1035~50 / ~100 / ~300702 ~ 9750 ~ 3008 ~ 203 ~ 1001 ~ 30

Loading...

  1. 1
 

Basic Information

Type Urethane, Rubber Roller Urethane Rubber Process Lining Mounting Method Groove
Roller Shape Straight Material 1045 Carbon Steel Surface Treatment None
Urethane Rubber Material Urethane Urethane Rubber Color Natural Color

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.