(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
MechaLock Standard Type incorporated Timing Pulley with centering function.
Stainless Seel type HHTAS and HHTS + expanded teeth selection options are newly added.
Part Number
Configured Part Number is shown.
Part Number | [ M ] Material | [ S ] Surface Treatment | |||||
Belt Width 10mm | Belt Width 15mm | Pulley | Flange | Bushing | Pulley | Flange | Bushing |
A: 11 W: 15 | A: 17 W: 21 Y : 14 | ||||||
HHAA_ _S3M100 | HHAA_ _S3M150 | 2000 Series Aluminum Alloy | Aluminum Alloy | 2000 Series Aluminum Alloy | Clear Anodize | ||
HHTA_ _S3M100 | HHTA_ _S3M150 | Aluminum Alloy 7000 series | Aluminum Alloy | 1045 Carbon Steel or Equivalent | Clear Anodize | - | |
HHTK_ _S3M100 | HHTK_ _S3M150 | Hard Clear Anodize | - |
Part Number | - | Pulley Shape | - | Shaft Bore Dia. |
HHTA60S3M150 | - | E | - | 15 |
Part Number | Pulley Shape | dH7 Range (Select Shaft Bore Dia. from Table 1) | P.D. | O.D. | F | E | ||||||
HHAA | HHTA, HHTK | |||||||||||
Type | Number of Teeth | Type, Nominal Width | S3M100 | S3M150 | S3M100 | S3M150 | ||||||
E Shape | F Shape | E Shape | E Shape | F Shape | ||||||||
HHAA HHTA HHTK | 30 | S3M100 *A: 11 *W: 15 S3M150 *A: 17 *W: 21 *Y: 14 | E F | 6 | - | - | - | - | 28.65 | 27.89 | 32 | 23 |
34 | 6, 8 | 6 | 6 | 6 | 32.47 | 31.71 | 40 | 28 | ||||
36 | 6, 8 | 6 | 6 | 6 | 34.38 | 33.62 | ||||||
40 | 8, 10 | 8 | 8 | 8 | 8 | 38.20 | 37.44 | 44 | 32 | |||
44 | 8, 10, 12 | 8, 10, 12 | 8, 10 | 8, 10 | 8, 10 | 42.02 | 41.25 | 48 | 36 | |||
48 | 8, 10, 12 | 8~14 | 8, 10 | 8~12 | 8, 10 | 45.84 | 45.07 | 50 | 38 | |||
50 | 8~14 | 8~15 | 8, 10 | 8~14 | 8, 10 | 47.75 | 46.98 | 52 | 40 | |||
60 | 8~14 | 8~15 | 8, 10 | 8~17 | 8, 10 | 57.30 | 56.53 | 61 | 46 | |||
72 | - | - | 8~10 | 8~19 | 8~10 | 68.75 | 67.99 | 74 | 58 |
dH7 | HHAA | HHTA, HHTK | ||||||
Max. Allowable Torque (N·m) | D2 | B | G | n | Max. Allowable Torque (N·m) | D1 | (L) | |
6 | 4 | 17 | 4 | 20 | 0.5 | 12.7 | 21.5 | 6 |
8 | 6 | 19 | 5 | 22 | 0.5 | 19.6 | 23.5 | |
10 | 8 | 21 | 5 | 24 | 0.5 | 27.5 | 25.5 | |
12 | 12 | 24 | 6 | 27 | 1.0 | 44.1 | 28.5 | 6.5 |
14 | 18 | 26 | 6 | 29 | 1.0 | 63.7 | 30.5 | |
15 | 25 | 28 | 7 | 31 | 1.2 | 80.4 | 31.5 | |
16 | - | - | - | - | - | 83.3 | 33 | |
17 | - | - | - | - | - | 92.2 | 33.5 | |
18 | - | - | - | - | - | 95.1 | 34.5 | |
19 | - | - | - | - | - | 98.1 | 35.5 |
dH7 | Locking Screw | Allowable Thrust Load (kN) | |||
MxL | Qty. | Tightening Torque (N·m) | Surface Treatment | ||
6 | M2.5 x 12 | 3 | 0.9 | Black Oxide | 1.33 |
8 | M2.5 x 14 | 4 | 0.9 | 1.51 | |
10 | M2.5 x 14 | 4 | 0.9 | 1.63 | |
12 | M2.5 x 15 | 5 | 0.9 | 1.99 | |
14 | M2.5 x 15 | 6 | 0.9 | 2.56 | |
15 | M3 x 18 | 4 | 1.5 | 3.34 | |
16 | M3 x 18 | 4 | 1.5 | 3.34 |
dH7 | Aluminum (HHAA) | 1045 Carbon Steel (HHT_) |
6 | 8 | 26 |
8 | 11 | 35 |
10 | 12 | 40 |
12 | 17 | 53 |
14 | 19 | 61 |
15 | 24 | 66 |
16 | 25 | 75 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHTA34S3M100-E-6 |
HHTA34S3M150-E-6 |
HHTA34S3M150-F-6 |
HHTA36S3M100-E-6 |
HHTA36S3M150-E-6 |
HHTA36S3M150-F-6 |
HHTA40S3M100-E-8 |
HHTA40S3M150-E-8 |
HHTA40S3M150-F-8 |
HHTA44S3M100-E-8 |
HHTA44S3M100-E-10 |
HHTA44S3M150-E-8 |
HHTA44S3M150-E-10 |
HHTA44S3M150-F-8 |
HHTA44S3M150-F-10 |
HHTA48S3M100-E-8 |
HHTA48S3M100-E-10 |
HHTA48S3M150-E-8 |
HHTA48S3M150-E-10 |
HHTA48S3M150-E-12 |
HHTA48S3M150-F-8 |
HHTA48S3M150-F-10 |
HHTA50S3M100-E-8 |
HHTA50S3M100-E-10 |
HHTA50S3M150-E-8 |
HHTA50S3M150-E-10 |
HHTA50S3M150-E-12 |
HHTA50S3M150-E-14 |
HHTA50S3M150-F-8 |
HHTA50S3M150-F-10 |
HHTA60S3M100-E-8 |
HHTA60S3M100-E-10 |
HHTA60S3M150-E-8 |
HHTA60S3M150-E-10 |
HHTA60S3M150-E-12 |
HHTA60S3M150-E-14 |
HHTA60S3M150-E-15 |
HHTA60S3M150-E-16 |
HHTA60S3M150-E-17 |
HHTA60S3M150-F-8 |
HHTA60S3M150-F-10 |
HHTA72S3M100-E-8 |
HHTA72S3M100-E-10 |
HHTA72S3M150-E-8 |
HHTA72S3M150-E-10 |
HHTA72S3M150-E-12 |
HHTA72S3M150-E-14 |
HHTA72S3M150-E-15 |
HHTA72S3M150-E-16 |
HHTA72S3M150-E-17 |
HHTA72S3M150-E-18 |
HHTA72S3M150-E-19 |
HHTA72S3M150-F-8 |
HHTA72S3M150-F-10 |
HHTK34S3M100-E-6 |
HHTK34S3M150-E-6 |
HHTK34S3M150-F-6 |
HHTK36S3M100-E-6 |
HHTK36S3M150-E-6 |
HHTK36S3M150-F-6 |
Loading...
Type | Keyless Pulley | Belt Type | S3M | Material | Aluminum Alloy 7000 series(Duralumin) |
---|---|---|---|---|---|
Timing Pulleys/Idlers | Pulleys |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy