(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used by inserting into board or IC tester socket, because there is continuity at both ends of the probe.
Part Number
Configured Part Number is shown.
RNP60ST
No. | Part | [ M ]Material | [ S ]Surface Treatment |
① | Plunger | C1730B | Gold Plating on Nickel Undercoat |
② | Barrel | Brass* | Gold Plating on Nickel Undercoat* |
③ | Spring | SWP | Gold Plating |
Part Number | - | Tip Shape |
RNP20 RNP85 RNP60ST | - - | AR N |
Part Number | Mounting Pitch (min) | Full Stroke | Spring Pressure | Allowable Current | Resistance | Replacement Cycle (Reference) | d | d1 | d2 | ||
Type | No. | Initial | 2/3 Stroke | ||||||||
RNP | 20 | 0.3mm | 1.3mm | 2gf | 6gf | 0.5A | 300mΩ | 60,000 times | 0.12 | - | - |
30 | 0.5mm | 0.8mm | 3gf | 15gf | 60mΩ | 100,000 times | 0.15 | 0.1 | 0.1 | ||
38 | 1.0mm | 5gf | 15gf | 200,000 times | 0.2 | 0.15 | 0.15 | ||||
38N | 0.98mm | 5gf | 25gf | 100,000 times | 0.22 | - | 0.15 | ||||
50 | 0.8mm | 1.0mm | 3gf | 25gf | 1A | 50mΩ | 200,000 times | 0.3 | 0.2 | 0.2 | |
57 | 0.98mm | 13gf | 30gf | 0.3 | - | 0.2 | |||||
64 | 1.0mm | 20gf | 30gf | 300,000 times | 0.38 | 0.3 | 0.25 | ||||
85 | 1.0mm | 0.98mm | 22gf | 35gf | 200,000 times | 0.50 | - | 0.3 | |||
60ST | 0.8mm | 0.5mm | 10gf | 25gf | 100,000 times | - | |||||
80ST | 1.0mm | 0.5mm | 11gf | 30gf |
Part Number | Barrel O.D. | Reference Barrel Hole Dia. |
RNP20 | 0.20 | 0.22 |
RNP30 | 0.30 | 0.32 |
RNP38 | 0.38 | 0.40 |
RNP38N | 0.38 | 0.40 |
RNP50 | 0.50 | 0.52 |
RNP57 | 0.57 | 0.59 |
RNP64 | 0.64 | 0.66 |
RNP85 | 0.85 | 0.87 |
RNP60ST | 0.6 | 0.65 |
RNP80ST | 0.8 | 0.85 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
RNP60ST |
Loading...
Type | Double tipped probes | Minimum Mounting Pitch(mm) | 0.30-1.00 | Plunger Surface Treatment | Nickel Plating Backing Gold Plating Finish |
---|---|---|---|---|---|
Plunger Length L1 (Range)(mm) | 0.1~3 | Integrated Probe Type | Spring Built-In |
Please check the type/dimensions/specifications of the part RNP60ST in the Double Tipped Probes series.
Part Number |
---|
RNP80ST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy