(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Integrated Probe Assembly - Built-In Spring

Integrated Probe Assembly - Built-In Spring

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Houses a spring, which causes no external interference and keeps out dust.

  • inCAD Components

(i)Caution

  • [Specification Change] The collar material will be changed from brass to copper alloy (brass and phosphor bronze) as soon as current stock runs out.(FNPS35)
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Applicable Terminal >> Click here
・Materials
■FNPS22
No.Part[ M ]Material[ S ]Surface Treatment
HeadBrassElectroless Nickel Plating
PlungerSWRHNickel Plating
BearingBrassElectroless Nickel Plating
CollarStainless Steel-
SpringSWPGold Plating
SleeveGerman SilverElectroless Nickel Plating
■FNPS35
No.Part[ M ]Material[ S ]Surface Treatment
HeadCopper AlloyElectroless Nickel Plating
PlungerW1-9 Tool SteelElectroless Nickel Plating
BearingCopper AlloyElectroless Nickel Plating
CollarCopper AlloyElectroless Nickel Plating
SpringStainless Steel-
SleeveCopper AlloyElectroless Nickel Plating

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)
Initial2/3 Stroke
GNP60.8mm3.4mm26gf80gf0.5A50mΩ100,000 times0.48~0.5mm
GNP81.0mm3.4mm23gf80gf1A0.58~0.6mm
GNP121.5mm4.0mm32gf95gf3A300,000 times1.03~1.05mm
FNP103.0mm
(6.0mm)
4.5mm60gf105gf3A80mΩ300,000 timesM2x0.25
FNP10N (with Nut)
FNP10HDN (with Nut)56gf175gf
FNP135.0mm
(7.0mm)
4.0mm60gf100gf3A80mΩ300,000 timesM2.5x0.35
FNP13N (with Nut)
FNP13HDN (with Nut)58gf175gf
FNP22SF3.0mm7.0mm0gf100gf3A80mΩ300,000 times1.98~2.00mm
FNP22150gf
FNP40SF5.0mm17.0mm*0gf220gf3.48~3.50mm
FNP40300gf
FNPS223.0mm8.0mm51gf180gf3A80mΩ300,000 times1.98~2.00mm
FNPS354.0mm8.0mm66gf200gf3.17~3.19mm
MNP507.0mm<9.0mm>7.6mm228gf455gf5A35mΩ300,000 times4.18~4.2mm
[ ! ]Mounting pitches in ( ) are applicable to the contact probes with nut. [ ! ]MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNPS22-A
FNPS22-B
FNPS22-C
FNPS22-H
FNPS22-TH
FNPS35-A
FNPS35-B
FNPS35-C
FNPS35-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Plunger Tip Shape Plunger Material Plunger Outside Diameter
(Ø)
Receptacle Max. O.D. D (Range)
(Ø)
Barrel, Receptacles Outside Diameter
(Ø)
Receptacle Outermost diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

102.54-3.00-SWP1.82.01~322.251180
1 Piece(s)Available

Same day

Stock

102.54-3.00[Sphere(SR)] Sphere(SR) BSWP1.82.01~322.251180
1 Piece(s)Available

8 Days or more

102.54-3.00[Needle] Needle CSWP12.01~322.251180
1 Piece(s)Available

8 Days or more

102.54-3.00[Straight Crown] Straight Crown HSWP12.01~322.251180
1 Piece(s)Available

8 Days or more

102.54-3.00-SWP1.72.01~322.251180
1 Piece(s)Available

Same day

Stock

103.50-9.00-[Carbon Steel] W1-9 Tool Steel3.03.01 or More3.23.566200
1 Piece(s)Available

Same day

Stock

103.50-9.00[Sphere(SR)] Sphere(SR) B[Carbon Steel] W1-9 Tool Steel3.03.01 or More3.23.566200
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle C[Carbon Steel] W1-9 Tool Steel1.463.01 or More3.23.566200
1 Piece(s)Available

8 Days or more

103.50-9.00[Straight Crown] Straight Crown H[Carbon Steel] W1-9 Tool Steel1.463.01 or More3.23.566200

Loading...

  1. 1

Example

 

Basic Information

Type Contact Probes Assemblies Full Stroke (Range)(mm) 7~9.5 Full Stroke(mm) 8.0
Spring Pressure @2/3 Stroke(Range)(gf) 150.1~200 Plunger Length L1 (Range)(mm) 12.1~15 Integrated Probe Type Spring Built-In
Barrel, Receptacle Length L2 (Range)(mm) 20.1~25 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Plunger Length(mm) 15.0
Barrel, Receptacles Length(mm) 22.0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.