(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Integrated Probe Assembly - Threaded, FNP10 Series

Integrated Probe Assembly - Threaded, FNP10 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Integrated Probe Assembly - Threaded, FNP10 Series
  • Integrated Probe Assembly - Threaded, FNP10 Series
  • Volume Discount

Less contact points and good conductivity enable stable electrical continuity and height adjustment.

  • inCAD Components

(i)Caution

  • [Specification Change] The collar material will be changed from brass to copper alloy (phosphor bronze) as soon as current stock runs out.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Contact Probes Assembly- Threaded (FNP10):Related Image
・Materials
No.Part[ M ]Material[ S ]Surface Treatment
PlungerW1-9 Tool SteelGold Plating on Nickel Undercoat
SpringSWPGold Plating
SleeveW1-9 Tool SteelNickel Plating
CollarCopper AlloyGold Plating on Nickel Undercoat
 
Part[ M ]MaterialB(e)T
Nut (FNP10N)304 Stainless Steel44.61.6
Nut (FNP13N)304 Stainless Steel55.82

Specifications

Part Number-Tip Shape
FNP10N
FNP13
-
-
E15
A
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)
Initial2/3 Stroke
FNP103.0mm
(6.0mm)
4.5mm60gf105gf3A80mΩ300,000 timesM2x0.25
FNP10N (with Nut)
FNP10HDN (with Nut)56gf175gf
FNP135.0mm
(7.0mm)
4.0mm60gf100gf3A80mΩ300,000 timesM2.5x0.35
FNP13N (with Nut)
FNP13HDN (with Nut)58gf175gf
[ ! ]Mounting pitches in ( ) are applicable to the contact probes with nut. [ ! ]MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FNP10-A15
FNP10-A18
FNP10-D15
FNP10-D18
FNP10-E15
FNP10-E18
FNP10HDN-A15
FNP10HDN-A18
FNP10HDN-D15
FNP10HDN-D18
FNP10HDN-E15
FNP10HDN-E18
FNP10N-A15
FNP10N-A18
FNP10N-D15
FNP10N-D18
FNP10N-E15
FNP10N-E18
FNP13-A
FNP13-D
FNP13-E
FNP13HDN-A
FNP13HDN-D
FNP13HDN-E
FNP13N-A
FNP13N-D
FNP13N-E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMinimum Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Spring Pressure @2/3 Stroke(Range)
(gf)
Plunger Outside Diameter
(Ø)
Integrated Probe Type Barrel, Receptacles Outside Diameter
(Ø)
Plunger Length
(mm)
Receptacle Outermost diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)
1 Piece(s)Available

8 Days or more

102.54-3.00-4.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

102.54-3.00-4.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

102.54-3.00[Cup] Cup D154.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

102.54-3.00[Cup] Cup D184.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

102.54-3.00[Needle] Needle E154.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

102.54-3.00[Needle] Needle E184.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00-4.5150.1~2001.5Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00-4.5150.1~2001.8Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D154.5150.1~2001.5Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D184.5150.1~2001.8Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E154.5150.1~2001.5Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E184.5150.1~2001.8Screw Mount Type213.52.256175
1 Piece(s)Available

8 Days or more

103.50-9.00-4.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00-4.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D154.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D184.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E154.5100.1~1501.5Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E184.5100.1~1501.8Screw Mount Type213.52.260105
1 Piece(s)Available

8 Days or more

103.50-9.00-450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100
1 Piece(s)Available

8 Days or more

103.50-9.00-4150.1~2002.5Standard type / Screw Mount Type2.513.03.0058175
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D4150.1~2002.5Standard type / Screw Mount Type2.513.03.0058175
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E4150.1~2002.5Standard type / Screw Mount Type2.513.03.0058175
1 Piece(s)Available

8 Days or more

103.50-9.00-450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100
1 Piece(s)Available

8 Days or more

103.50-9.00[Cup] Cup D450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100
1 Piece(s)Available

8 Days or more

103.50-9.00[Needle] Needle E450.1~1002.5Standard type / Screw Mount Type2.513.03.0060100

Loading...

  1. 1

Example

Contact Probes Assembly- Threaded (FNP10):Related Image
 

Basic Information

Type Contact Probes Assemblies Full Stroke (Range)(mm) 3 ~4.5 Plunger Material W1-9 Tool Steel
Plunger Surface Treatment Nickel Plating Backing Gold Plating Finish Plunger Length L1 (Range)(mm) 12.1~15 Receptacle Max. O.D. D (Range)(Ø) 2.01~3
Barrel, Receptacle Length L2 (Range)(mm) 5~10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1~100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacles Length(mm) 9.0

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.