(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Grounding Blocks

Rails for Switches and Sensors - Grounding Blocks

Move the mouse over the image to zoom

  • Rails for Switches and Sensors - Grounding Blocks
  • Rails for Switches and Sensors - Grounding Blocks
  • Rails for Switches and Sensors - Grounding Blocks
  • Volume Discount

•Type: Rail Accessories
•Material: Brass
•Surface Treatment: Electroless Nickel Plating

  • METRIC
  • inCAD Components

(i)Caution

  • This series is currently under investigation for RoHS10. The survey is scheduled to be completed by August 2019. It is a non-RoHS compliant product at this time.

Part Number

Configured Part Number is shown.

Grounding Blocks:Related Image
・Materials
[ M ] Material: C36000 BrassE-F [ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number-M
ETB3-4
Part NumberMd
ETB3
ETB6
ETB12
4 4.5
5 5.5
6 6.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ETB3-4
ETB3-5
ETB3-6
ETB6-4
ETB6-5
ETB6-6
ETB12-4
ETB12-5
ETB12-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Screw Hole Dia. M
(mm)
1 Piece(s)Available

8 Days or more

3 (Tapped Hole)4
1 Piece(s)Available

8 Days or more

3 (Tapped Hole)5
1 Piece(s)Available

8 Days or more

3 (Tapped Hole)6
1 Piece(s)Available

8 Days or more

6 (Tapped Hole)4
1 Piece(s)Available

8 Days or more

6 (Tapped Hole)5
1 Piece(s)Available

8 Days or more

6 (Tapped Hole)6
1 Piece(s)Available

8 Days or more

12 (Tapped Hole)4
1 Piece(s)Available

8 Days or more

12 (Tapped Hole)5
1 Piece(s)Available

Same day

Stock

12 (Tapped Hole)6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Holes Screw Hole Dia. M
(mm)

Loading...

  1. 1

Example

Grounding Blocks:Related Image

Basic Information

Type Rail Accessories Material C36000 BrassE-F Surface Treatment Electroless Nickel Plating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.