(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - Simple Brackets

Rails for Switches and Sensors - Simple Brackets

Click this image to zoom it.

  • Volume Discount

•Type: Rail Accessories
•Mounting Hole: Through Holes/Slotted Holes
•Hole Position: Hole Position Fixed
•Material: Low Carbon Steel
•Surface Treatment: Trivalent Chromate

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Simple Stays:Related Image
・Materials
[ M ] Material: Low Carbon Steel [ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number
EYST
Part NumberNumber of Mounting Holes
EYST15
EYSTE7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EYST
EYSTE
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

8 Days or more

107
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Holes

Loading...

  1. 1

Example

Simple Stays:Related Image

Basic Information

Type Rail Accessories Hole Position Hole Position Fixed Mounting Holes Through Holes/Slotted Holes
Material Low Carbon Steel Surface Treatment Trivalent Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.