(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rails for Switches and Sensors - C-Shaped

Rails for Switches and Sensors - C-Shaped
  • Volume Discount

For complete product overview and details on Rails for Switches and Sensors - C-Shaped see the sections below:

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

C-Shaped Sensor Rails:Related Image
・Materials
[ M ] Material: 6063 Aluminum Alloy [ S ] Surface Treatment: Clear Anodize (except ends)

Specifications

Part Number-L
SERCC-200
Part NumberL
SERCC200
300
500

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SERCC-200
SERCC-300
SERCC-500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)
1 Piece(s)Available

8 Days or more

10200
1 Piece(s)Available

8 Days or more

10300
1 Piece(s)Available

8 Days or more

10500
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length L
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.