(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nuts for Sensor Rails - Pre-Assembly

Nuts for Sensor Rails - Pre-Assembly

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Nuts hard to fall off into inside of the rail even when installed on vertical rail, and dedicated for Rails for Switches and Sensors - Steel

  • METRIC

Part Number

Configured Part Number is shown.

RFM5

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeRail AccessoriesMaterial[Steel] 1010 Carbon Wire Steel
Surface TreatmentTrivalent ChromateScrew Hole Dia. M(mm)5
RoHS10 - -
Nuts for Sensor Rails:Related Image
・Materials
Part[ M ]Material[ S ]Surface Treatment
Frame304H Stainless Steel-
NutSWRM Low Carbon Steel10 Carbon Wire Steel (JIS)Trivalent Chromate

Specifications

Part Number
2P
RFM5
Part Number
2P
RFM5
RXM5
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

Loading...
Part Number
RFM5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Type Rail Accessories Material 1010 Carbon Wire Steel Surface Treatment Trivalent Chromate
Screw Hole Dia. M(mm) 5

Please check the type/dimensions/specifications of the part RFM5 in the Nuts for Sensor Rails - Pre-Assembly series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.