(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rails for Switches and Sensors with the overall length configurable.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | Part Number | ||
L Selectable (Standard) | |||||
Shape A | Shape B | Shape C | |||
No Hole | 6063-T5 Aluminum Alloy | Clear Anodize | SENAK | SENBK | SENCK |
Black Anodize | SENABK | - | SENCBK | ||
Slotted Holes | Clear Anodize | - | SENCHK |
Part Number | - | L |
SENAK5 | - | 300 |
Part Number | L | A | B | C | D | E | d | e | F | |||
Type | No. | |||||||||||
(Shape A) (Shape B) (Shape C) | (Clear Anodize) SENAK SENBK SENCK SENCHK (Slotted Holes) | (Black Anodize) SENABK SENCBK | 3 | 100 150 200 300 500 | 3.4 | 5.7 | 3.0 | 9 | 6.0 | 1.5 | 2 | 3.5 |
4 | 4.5 | 7.2 | 4.0 | 11 | 8.0 | 2.0 | 4.5 | |||||
5 | 5.5 | 8.2 | 5.5 | 12 | 9.5 | 3 | 5.5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Material | 6063-T5 Aluminum Alloy |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy