(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheathed Heaters for Liquid Heating - Straight, One Terminal (Part Numbers)

Sheathed Heaters for Liquid Heating - Straight, One Terminal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Heating Area Material: 316L Stainless Steel
•Heat Generating Body Type: Nickel-chrome Wire
•Sheath Type: Standard
•Sheath Shape: Straight, One Terminal
•Diameter D Dimension (Ø): 12

  • inCAD Components
Sheathed Heaters for Liquid Heating - Straight, One Terminal:Related Image
・Materials
[ M ] Material:
Heater Element: 316L Stainless Steel (for Water)
Bushing : 304 Stainless Steel

Lead Wire Protection Cap: Silicon Rubber (Heat Resistant Temperature:180°C)
Lead Wire : Glass Braid Silicon Coated Wire (Heat Resistance Temperature:180°C)

Specifications

Part Number-V
MSHSW1.5-V200
Part NumberV
(Voltage)
LW
(Electric Power)
Electrical Power Density
(W/cm2)
TypeNo.
MSHSW
(Water Heating)
0.51002305007.0
200
0.75100325750
200
12004201000
1.52006101500

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSHSW0.5-V100
MSHSW0.5-V200
MSHSW0.75-V100
MSHSW0.75-V200
MSHSW1-V200
MSHSW1.5-V200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Output
(W)
Voltage
(V)
Rated Output
(W)
1 Piece(s)Available

15 Days or more

10~999100500
1 Piece(s)Available

15 Days or more

10~999200500
1 Piece(s)Available

22 Days or more

10~999100750
1 Piece(s)Available

22 Days or more

10~999200750
1 Piece(s)Available

22 Days or more

1010002001000
1 Piece(s)Available

22 Days or more

101001~20002001500

Loading...

  1. 1

Example

Sheathed Heaters for Liquid Heating - Straight, One Terminal:Related Image
 

Basic Information

Category Heater Main Body Compatible Fluid Water Power Density 7.0W/cm2

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.