(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheathed Thermocouples (Part Numbers)

Sheathed Thermocouples

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sheathed Thermocouples
  • Sheathed Thermocouples

•Measurement Object: Temperature
•Operating Temperature Range (?): 20::200
•Number Of Elements: 1
•Sheath Protecting Tube Shape: Not Provided (Sheathed Thermocouple only)
•Type: Thermocouple

Sheathed Thermocouples:Related Image
・Materials
[ M ] Material:
Sheath / Insulator: Glass Wool

Specifications

Part Number-L
MSEN0.32
MSEW0.32
-
-
500
300
Part NumberL
1mm Increment
TypeDia. of Element Wire d
MSEN
M
SEW
0.32200~3000

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSEN0.32-[200-3000/1]
MSEW0.32-[200-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSheath, Protecting Tube Length L
(mm)
Chromel Alumel Welding
1 Piece(s)

13 Days or more

10200 ~ 3000None
1 Piece(s)

13 Days or more

10200 ~ 3000Provided

Loading...

  1. 1

More Information

Sheathed Thermocouples:Related Image
 

Basic Information

Measurement Object Temperature Sensors Type of Temperature Sensor Thermocouple Type of Thermocouple K Thermocouple
Operating Environment Standard Operating Temperature Range(℃) 20::200 Number of Elements 1 (Single Element)
Sheath, Protecting Tube Shape Sheathed Thermocouples

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.