(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Heaters - Square

Rubber Heaters - Square

Move the mouse over the image to zoom

  • Rubber Heaters - Square
  • Rubber Heaters - Square
  • Volume Discount

•Application: For Metal and Mold Heating
•Category: Heater Main Body
•Usage Pattern: Individual Item
•Category Single Body: Silicon Rubber Heaters
•Rubber Heater Shape: Square

  • inCAD Components
Rubber Heaters - Square Shape:Related Image
■Lead Wire Retaining Sheet Dimensions
TypeCurrent Value ACD
MRHSK-(23)(30)
MRHSS
MHRHS
MRHSSS
MHRHSS
Less than 5A(25)(40)
5 A to less than 8 A(40)(40)
8A~16A(40)(100)
Dimensions in ( ) are reference values.
・Materials
(Standard)
[ M ] Material:
Heater : Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film : Silicon (MRHSK)
: fluoropolymer (Others)
K Thermocouple Wire Film : Fluorine Resin (PFA)
(High Temperature)
[ M ] Material:
Heater : Heat Resistant Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film : fluoropolymer
K Thermocouple Wire Film : Fluorine Resin (PFA)
 

Specifications

Part Number-A-B-V-W-F
MRHSK-100-100-V200-W60
MRHSSS-200-200-V200-W210-F1000
■Rubber Heaters (Selectable)
Part NumberABV
(Voltage)
W
(Electric Power)
F
(Lead Wire Length)
Electrical Power Density
(W/cm2)
Type
(Square)
MRHSK
5050100
200
20 10000.2≤W/cm2≤0.8
[ ! ]W/cm2=W/(AB/100)
1005030
7550
10060
12510080
15010090
■Rubber Heaters (Configurable)
Part Number1mm IncrementV
(Voltage)
W (Electric Power)
10W Increment
F (Lead Wire Length)
10mm Increment
Electrical Power Density
(W/cm2)
TypeAB
MRHSS
MHRHS
50~50025~400100
200
10~1600100~10000.2≤W/cm2≤0.8
[ ! ]W/cm2=W/(AB/100)
MRHSSS
MHRHSS
100~500

Alterations

Rubber Heaters - Square Shape:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MHRHS-[50-500/1]-[25-400/1]-V[100,​200]-W[10-1600/10]-F[100-1000/10]
MHRHSS-[100-500/1]-[25-400/1]-V[100,​200]-W[10-1600/10]-F[100-1000/10]
MRHSK-50-50-V100-W20
MRHSK-50-50-V200-W20
MRHSK-100-50-V100-W30
MRHSK-100-50-V200-W30
MRHSK-100-75-V100-W50
MRHSK-100-75-V200-W50
MRHSK-100-100-V100-W60
MRHSK-100-100-V200-W60
MRHSK-125-100-V100-W80
MRHSK-125-100-V200-W80
MRHSK-150-100-V100-W90
MRHSK-150-100-V200-W90
MRHSS-[50-500/1]-[25-400/1]-V[100,​200]-W[10-1600/10]-F[100-1000/10]
MRHSSS-[100-500/1]-[25-400/1]-V[100,​200]-W[10-1600/10]-F[100-1000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Maximum Operating Temperature
(°C)
Voltage
(V)
Rated Output
(W)
Rated Output
(W)
Length
(mm)
Sensors Lead Wire Length F
(mm)
#2 #3 V W
1 Piece(s)

12 Days or more

10-250----No Sensor100 ~ 100050 ~ 50025 ~ 400100 ~ 20010 ~ 1600
1 Piece(s)

12 Days or more

10-250----With Sensor100 ~ 1000100 ~ 50025 ~ 400100 ~ 20010 ~ 1600
1 Piece(s)Available

8 Days or more

10~100200100~692050No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200200~692050No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200100~6930100No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200200~6930100No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200100~6950100No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200200~6950100No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200100~6960100No Sensor1000----
1 Piece(s)Available

8 Days or more

10~100200200~6960100No Sensor1000----
1 Piece(s)Available

8 Days or more

10101~20020010070~12480125No Sensor1000----
1 Piece(s)Available

8 Days or more

10101~20020020070~12480125No Sensor1000----
1 Piece(s)Available

8 Days or more

10101~20020010070~12490150No Sensor1000----
1 Piece(s)Available

8 Days or more

10101~20020020070~12490150No Sensor1000----
1 Piece(s)

13 Days or more

10-220----No Sensor100 ~ 100050 ~ 50025 ~ 400100 ~ 20010 ~ 1600
1 Piece(s)

12 Days or more

10-220----With Sensor100 ~ 1000100 ~ 50025 ~ 400100 ~ 20010 ~ 1600

Loading...

  1. 1
 

Basic Information

Category Heater Main Body Rubber Heater Shape Square

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.