(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Cartridge Heater Hot Plates

Cartridge Heater Hot Plates

Click this image to zoom it.

Move the mouse over the image to zoom

•Category: Mounting Parts
•Plate Type: Hot Plates

  • inCAD Components

Part Number

Configured Part Number is shown.

・Materials
TypeMaterial
Material Surface Treatment Code
[ M ]Material
HTPL
(With Tap)
HTPLT
(No Tap)
A5052 Aluminum Alloy
S303 Stainless Steel

Specifications

Part Number-Plate-Heater Hole-Sensor Hole-Heater Position-Sensor Position
                 
A-B-TD
(Diameter)
-N
(Qty.)
S
(Diameter)
-L
(Length)
P
(Pitch)
-Y
(from Bottom)
F
(from Left)
-G
(from Bottom)
HTPLA-200-200-30-D5-N6-S1.6-L30-P20-Y15-F100-G5
M2 Size Table
M1 Size Table
DM2
5, 6M3x0.5
8~16M4x0.7
18M5x0.8
 
ABM1
50~10050~100M4x0.7 Depth 6
101~200M5x0.8 Depth 8
101~20050~100
101~200M6x1.0 Depth 10
Part NumberPlateHeater HoleSensor HoleHeater PositionSensor Position
TypeMaterial CodeABTDN
Number of Holes
SL
1mm Increment
PYFG
1mm Increment1mm Increment1mm Increment
HTPL

HTPLT
A

S
50~20050~20012~305

6

8

10

12

14

16

18
1~101.610~30




8~191
[ ! ]When N=1, P is the distance from left end.
6~254~1974~27
2.310~100
3.2
4.8
The distance from the upper, lower or side plate end faces to the heater/sensor holes and tapped hole should be 2 mm or more. 
The distance between all holes (between heater holes, between heater holes and sensor holes, or between heater/sensor holes and tapped holes) should be 2 mm or more. 
M1 tapped holes (pilot holes) may go through when the T dimension is 15 mm or less. 
It is recommended to make the distance between heaters (P) 3 to 4 times larger than heater diameter (D). (If the distance between heaters is too small, heat may accumulate in the plate and heating unevenness may occur.)
Part Number
HTPLA-[50-200/1]-[50-200/1]-[10-30/1]-D[5,​6,​8,​10,​12,​14,​16,​18]-N[1,​2,​3,​4,​5,​6,​7,​8,​9,​10]-S[1.6,​2.3,​3.2,​4.8]-L[10-100/1]-P[8-191/1]-Y[5-25/1]-F[3-197/1]-G[3-27/1]
HTPLS-[50-200/1]-[50-200/1]-[10-30/1]-D[5,​6,​8,​10,​12,​14,​16,​18]-N[1,​2,​3,​4,​5,​6,​7,​8,​9,​10]-S[1.6,​2.3,​3.2,​4.8]-L[10-100/1]-P[8-191/1]-Y[5-25/1]-F[3-197/1]-G[3-27/1]
HTPLTA-[50-200/1]-[50-200/1]-[10-30/1]-D[5,​6,​8,​10,​12,​14,​16,​18]-N[1,​2,​3,​4,​5,​6,​7,​8,​9,​10]-S[1.6,​2.3,​3.2,​4.8]-L[10-100/1]-P[8-191/1]-Y[5-25/1]-F[3-197/1]-G[3-27/1]
HTPLTS-[50-200/1]-[50-200/1]-[10-30/1]-D[5,​6,​8,​10,​12,​14,​16,​18]-N[1,​2,​3,​4,​5,​6,​7,​8,​9,​10]-S[1.6,​2.3,​3.2,​4.8]-L[10-100/1]-P[8-191/1]-Y[5-25/1]-F[3-197/1]-G[3-27/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material With or w/o Taps A
(mm)
B
(mm)
Heater Hole Dia. [D]
(mm)
Heater Position (Pitch) [P]
(mm)
Heater Position [Y]
(mm)
Number of Heater Holes [N] Sensor Hole Depth [L]
(mm)
Sensor Hole Dia. [S]
(mm)
Sensor Position [F]
(mm)
Sensor Position [G]
(mm)
T
(mm)
1 Piece(s)

12 Days or more

105052 Aluminum AlloyNo Tapped Holes50 ~ 20050 ~ 2005 ~ 188 ~ 1915 ~ 251 ~ 1010 ~ 1001.6 ~ 4.83 ~ 1973 ~ 2710 ~ 30
1 Piece(s)

12 Days or more

10303 Stainless SteelNo Tapped Holes50 ~ 20050 ~ 2005 ~ 188 ~ 1915 ~ 251 ~ 1010 ~ 1001.6 ~ 4.83 ~ 1973 ~ 2710 ~ 30
1 Piece(s)

12 Days or more

105052 Aluminum AlloyWith Tapped Hole50 ~ 20050 ~ 2005 ~ 188 ~ 1915 ~ 251 ~ 1010 ~ 1001.6 ~ 4.83 ~ 1973 ~ 2710 ~ 30
1 Piece(s)

12 Days or more

10303 Stainless SteelWith Tapped Hole50 ~ 20050 ~ 2005 ~ 188 ~ 1915 ~ 251 ~ 1010 ~ 1001.6 ~ 4.83 ~ 1973 ~ 2710 ~ 30

Loading...

  1. 1
 

Basic Information

Category Mounting Parts Plate Type Hot Plates

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.