(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - Flanged Plate

Cartridge Heaters - Flanged Plate

Click this image to zoom it.

Move the mouse over the image to zoom

•Application: For Metal and Mold Heating
•Usage Pattern: Individual Item
•Category Single Body: Cartridge Heaters
•Heating Area Material: 321 Stainless Steel
•Cartridge Type: Flanged

  • inCAD Components
Cartridge Heaters - Flanged Plate:Related Image
・Materials
[ M ] Material: Heater : 321 Stainless Steel
Terminal : Copper
Lead Wire : Nickel (Ni)
Lead Wire Film: Glass Braid
Lead Wire Heat Resistance Temperature: 180°C

Specifications

Part Number-L-V-W-F Lead Wire-Terminal
Lead Wire TypeLength
MCFHA12-300-V100-W350-M1000-Y
■Flanged
Part Number
L
1mm Increment
V
(Voltage)
W (Electric Power) 10W Increment
F
(Lead Wire Length)
Electrical Power Density
(W/cm2)
Type
D
MCFH
6
50~250
100
50~ 500
1000
2≤W/cm2≤15
[ ! ]W/cm2=
W/{Dπ(L-15)/100}
Calculate with the
electrical power density of
heat-generating part, not with the overall length.
( )
110
50~ 500
200
60~ 600
220
80~ 600
8
50~400
100
50~ 600
110
50~ 600
200
50~1200
220
70~1200
9.42
(3/8 inch)
100
50~ 600
110
50~ 600
200
50~1200
220
70~1200
10
50~600
100
50~ 600
110
50~ 600
200
50~1200
220
70~1200
12
100
50~ 800
110
50~ 800
200
50~1600
220
70~1600
12.6
(1/2 inch)
100
50~ 800
110
50~ 800
200
50~1600
220
70~1600
14
100
50~ 800
110
50~ 800
200
60~1600
220
80~1600

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCFH6-[50-250/1]-V[100,​110,​200,​220]-W[50-600/10]
MCFH8-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCFH9.42-[50-400/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCFH10-[50-600/1]-V[100,​110,​200,​220]-W[50-1200/10]
MCFH12-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]
MCFH12.6-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]
MCFH14-[50-600/1]-V[100,​110,​200,​220]-W[50-1600/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Diameter
(Ø)
#2 V W
1 Piece(s)

15 Days or more

10~8650 ~ 250100 ~ 22050 ~ 600
1 Piece(s)

15 Days or more

10~8850 ~ 400100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

108.1~9.99.4250 ~ 400100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

10101050 ~ 600100 ~ 22050 ~ 1200
1 Piece(s)

15 Days or more

1011~13.91250 ~ 600100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1011~13.912.650 ~ 600100 ~ 22050 ~ 1600
1 Piece(s)

15 Days or more

1014~1450 ~ 600100 ~ 22050 ~ 1600

Loading...

  1. 1

More Information

■Feature
· Cartridge heater with a flange mounted on the end section.
The heater can be easily secured with M4 bolts.
· Prevent the Cartridge Heater from falling off from the device.
■Precautions for Use
[ ! ]Do not let the heaters run idle in the atmosphere. If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating. 
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 600 Type of Terminal No Crimp Terminal

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.