(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Temperature Control Accessories - Universal Relays, Soldered Terminal

Temperature Control Accessories - Universal Relays, Soldered Terminal

Click this image to zoom it.

Move the mouse over the image to zoom

Universal Relays - Soldered Terminal:Related Image

Specifications

Part Number
MURH 10
Part NumberRated Coil *1Contact Rating
Rated Current (mA)±15%Rated Voltage AC (V)Coil Resistance (Ω) ±10% (at 20°C)Number of PolesAllowable Contact CurrentContact Rating Voltage (V)Allowable Contact Power (Resistance Load)Load Current with Resistive Load
TypeNo.50Hz60Hz
MURH109.2~11.07.8~9.0100~1103,4602 poles10AAC250
DC30
AC2500VA
DC300W
10A
204.6~ 5.54.0~4.6200~22014,080AC250
DC30
*Operating Properties of One Rated Coil (rated values at 20°C): Maximum Applied Voltage: 110%; Minimum Rated Operation: 80% or less; Return Voltage: 30% or more. [ ! ]For orders larger than indicated quantity, please request a quotation.
Note) The rated current value includes the current of operation indicator LED.
■Properties
Contact MaterialAg AlloyMaximum ON/OFF FrequencyElectrical: 1,800 times/h, Mechanical: 18,000 times/h
Contact Resistance *150mΩ or LessVibration ResistanceEndurance: Frequency 10~55Hz, Half Wave 0.5mm
Malfunction: Frequency 10~55Hz, Half Wave 0.5mm
Minimum Operation Load *2DC24V, 5mA (Reference Value)Impact ResistanceEndurance: 1,000m/s2, Malfunction: 150m/s2
Response Time *320ms or LessMechanical DurabilityAC: 50 million times or more, DC: 100 million times or more.
Recovery Time *320ms or LessElectrical Durability *3AC250V: Resistance Load 10A=100,000, 5A=500,000 times.
Power Consumption0.9-1.2VA(60Hz) 1.1-1.4VA(50Hz)Operating Ambient Temp. *4-55~+60°C (No Freezing)
Insulation Resistance100MΩ or more DC500V megaOperating Ambient Humidity5~85%RH (No Condensation)
Withstand VoltageAC2500V, 1min (between the same pole contact circuit. AC1000V, 1min.)Mass (approx.)35g
*1. Measurement Condition: DC5V, 1A, depending on the voltage descent method.
*2. M measurement Condition: The value at ON/OFF frequency 120 times/min. Failure modulus P level (Reference)
*3. Measurement Condition: When rated voltage is applied (at 20°C), Bounce is excluded.
*4. When 100% of rated voltage is applied.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MURH10
MURH20
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Voltage
(AC(V))
1 Piece(s)Available

8 Days or more

100V~110V
1 Piece(s)Available

8 Days or more

200V~220V

Loading...

  1. 1

More Information

■Cautions for Safety
· Shut off the power before attaching, detaching, wiring, maintaining and examining. There may be danger of fire or electrical shock.
· Comply with the rated specification range and the specification. There may be danger of fire or electrical shock.
· Use wires suitable for the applied voltage and current. Tighten the terminal screws using appropriate torque.
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.