(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thermocouple Protection Tubes (THRMPH)

Thermocouple Protection Tubes THRMPH

Click this image to zoom it.

Move the mouse over the image to zoom

Thermostats Items - Protection Pipes:Related Image
・Materials
[ M ] Material: 304 Stainless Steel
 

Specifications

Part Number
THRML
THRMB1
THRMPH
■Protection Tubes
Part NumberDdLApplicable Thermostat
TypeNo.
THRMPH9.57.5150THRML
L86120THRMH
[ ! ]Please be careful of the combination of thermostat and No. L/H of protection tube.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
THRMPH
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Thermostats
1 Piece(s)

8 Days or more

10H (For THRML)

Loading...

  1. 1

More Information

Thermostats Items - Protection Pipes:Related Image

Example

Thermostats Items - Protection Pipes:Related Image
 

Basic Information

Type Related Components

Please check the type/dimensions/specifications of the part THRMPH in the Thermocouple Protection Tubes series.

Products like this...

Part Number
THRMPL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Thermostats
1 Piece(s)

8 Days or more

10L (For THRMH)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.