(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switch Valves - Foot Operated, 3-Port / 4-Port

Switch Valves - Foot Operated, 3-Port / 4-Port

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Pneumatic equipment is Switchable at foot.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Switch Valves - Foot Operated, 3-Port / 4-Port:Related Image
・Materials
[ M ] Material: Aluminum Casting Alloy 383.0 (Silver Paint)

Specifications

Part Number
MSFF2
MSFBR4
Part NumberDirectionNumber of PortsPipe Connection Bore Dia.Number of PositionsEffective Sectional Area
(mm2)
Operating Pressure
(Mpa)
Max. Actuating Force
(N)
Operating Temp. Range
(°C)
Applicable FluidMass (g)
TypeNo.IN / OUTEX
MSFB
MSFBR
333Rc1/4Rc1/8280.15~0.7295~60Air560
444680

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSFB3
MSFBR3
MSFBR4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Ports Operation Status Retention Direction Locking Mechanism
1 Piece(s)Available

8 Days or more

103Spring-Return3Not Provided
1 Piece(s)Available

8 Days or more

103Holding3Included
1 Piece(s)Available

9 Days or more

104Holding4Included

Loading...

  1. 1

Example

Switch Valves - Foot Operated, 3-Port / 4-Port:Related Image

Silencer MSSJ1 (>> Click here)
Compact Cylinder MSCCN (>> Click here)

 

Basic Information

Main Body Shape Step switching Number of Positions 2-position exhaust Switching Operation Step
Pipe Port Type Rc Pipe connection port diameter (IN, OUT) Rc1/4 Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.