(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switch Valves - Foot Operated, 2-Port Type

Switch Valves - Foot Operated, 2-Port Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Pneumatic equipment can be switched at foot.

  • inCAD Components
Switch Valves - Foot Operated, 2-Port Type:Related Image
・Materials
Switch Valves - Foot Operated, 2-Port Type:Related Image

Specifications

Part Number
MSFF2
MSFBR4
Part NumberDirectionNumber of PortsPipe Connection Bore Dia.Number of PositionsEffective Sectional Area
(mm2)
Operating Pressure
(Mpa)
Max. Actuating Force
(N)
Operating Temp. Range
(°C)
Applicable FluidMass (g)
TypeNo.IN / OUT
MSFF222Rc1/4260~0.7405~60Air130

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSFF2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

■Features
· Switching valve to switch a flow of compressed air on and off. Air starts flowing by pressing the pedal, and the flow stops by releasing the pedal.
· Mountable either vertically or horizontally.
Manual operation is also possible.

Example

Switch Valves - Foot Operated, 2-Port Type:Related Image

Silencer MSSJ1 (>> Click here)
Compact Cylinder MSCCN (>> Click here)

 

Basic Information

Main Body Shape Step switching Number of Ports 2 Switching Operation Step
Pipe Port Type Rc Pipe connection port diameter (IN, OUT) Rc1/4 Plumbing Type and Direction Direct side
Effective Sectional Area(mm2) 6 Operation Status Retention Spring-Return Direction 2

Please check the type/dimensions/specifications of the part MSFF2 in the Switch Valves - Foot Operated, 2-Port Type series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.