(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thread Conversion Adapters

Thread Conversion Adapters

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Can convert the current screw to various sizes.

  • inCAD Components
Thread Conversion Adapters:Related Image
・Materials
Type [ M ]
Material
[ S ]Surface Treatment
Full Thread Stepped Thread Hex Hex Shoulder
SAA SAB SAC SAD 1045 Carbon Steel Black Oxide
SAAM SABM SACM SADM Electroless Nickel Plating
SAAS SABS SACS SADS 304 Stainless Steel -

Specifications

Part Number - L - N - E - F
FJERC10-1.5
FJEBF14-1.5
SAB16
(Coarse Thread)
-
-
-
30
100
50


-


NS10
(Fine)


-


E20

-

50
Part Number L
1mm Increment
N
(Coarse)
NS (Fine)[ ! ] E
1mm Increment
H B (C)
Type M
Coarse Thread Fine Thread Fine (Nominal)
SAA
SAB
SAC
SAD
SAAM
SABM
SACM
SADM
SAAS
SABS
SACS
SADS
5 - - 20~100 3 4*                 - 5~16 3 8 9.2
6 - - 20~100 3 4 5*               - 6~20 10 11.5
8 8S M8x1.0 30~150   4 5 6*             - 8~24 13 15
10 10S M10x1.25 30~150     5 6* 8*           8*           10~32 4 17 19.6
12 12S M12x1.25 40~200       6 8 10*         8 10*         12~40 5 19 21.9
14 14S M14x1.5 40~200       6 8 10* 12*       8 10* 12*       14~48 6 22 25.4
16 16S M16x1.5 40~200         8 10 12* 14*     8 10 12* 14*     16~56 7 24 27.7
18 18S M18x1.5 50~200           10 12 14* 16*     10 12 14* 16*   18~64 8 27 31.2
20 20S M20x1.5 50~200           10 12 14 16* 18*   10 12 14 16* 18* 20~72 10 30 34.6
[ NG ]* marked dimensions are not available for SAA, SAAM and SAAS. [ ! ]NS (Fine Thread) pitch is same as M Fine Thread (Nominal Thread Dia.).
[ ! ]For SAA, SAAM and SAAS, L≥Nx4; for SAB, SABM and SABS, L≥Mx2+E; for SAC, SACM and SACS, L≥Mx4+E; for SAD, SADM and SADS, M+H+N (NS)≤L≤Mx4+H+N (NS)x4

Alterations

Thread Conversion Adapters:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SAA5-[20-100/1]-N3
SAA6-[20-100/1]-N[3,​4]
SAA8-[30-150/1]-N[4,​5]
SAA8S-[30-150/1]-N[4,​5]
SAA10-[30-150/1]-N5
SAA10S-[30-150/1]-N5
SAA12-[40-200/1]-N[6,​8]
SAA12-[40-200/1]-NS8
SAA12S-[40-200/1]-N[6,​8]
SAA12S-[40-200/1]-NS8
SAA14-[40-200/1]-N[6,​8]
SAA14-[40-200/1]-NS8
SAA14S-[40-200/1]-N[6,​8]
SAA14S-[40-200/1]-NS8
SAA16-[40-200/1]-N[8,​10]
SAA16-[40-200/1]-NS[8,​10]
SAA16S-[40-200/1]-N[8,​10]
SAA16S-[40-200/1]-NS[8,​10]
SAA18-[50-200/1]-N[10,​12]
SAA18-[50-200/1]-NS[10,​12]
SAA18S-[50-200/1]-N[10,​12]
SAA18S-[50-200/1]-NS[10,​12]
SAA20-[50-200/1]-N[10,​12,​14]
SAA20-[50-200/1]-NS[10,​12,​14]
SAA20S-[50-200/1]-N[10,​12,​14]
SAA20S-[50-200/1]-NS[10,​12,​14]
SAAM5-[20-100/1]-N3
SAAM6-[20-100/1]-N[3,​4]
SAAM8-[30-150/1]-N[4,​5]
SAAM8S-[30-150/1]-N[4,​5]
SAAM10-[30-150/1]-N5
SAAM10S-[30-150/1]-N5
SAAM12-[40-200/1]-N[6,​8]
SAAM12-[40-200/1]-NS8
SAAM12S-[40-200/1]-N[6,​8]
SAAM12S-[40-200/1]-NS8
SAAM14-[40-200/1]-N[6,​8]
SAAM14-[40-200/1]-NS8
SAAM14S-[40-200/1]-N[6,​8]
SAAM14S-[40-200/1]-NS8
SAAM16-[40-200/1]-N[8,​10]
SAAM16-[40-200/1]-NS[8,​10]
SAAM16S-[40-200/1]-N[8,​10]
SAAM16S-[40-200/1]-NS[8,​10]
SAAM18-[50-200/1]-N[10,​12]
SAAM18-[50-200/1]-NS[10,​12]
SAAM18S-[50-200/1]-N[10,​12]
SAAM18S-[50-200/1]-NS[10,​12]
SAAM20-[50-200/1]-N[10,​12,​14]
SAAM20-[50-200/1]-NS[10,​12,​14]
SAAM20S-[50-200/1]-N[10,​12,​14]
SAAM20S-[50-200/1]-NS[10,​12,​14]
SAAS5-[20-100/1]-N3
SAAS6-[20-100/1]-N[3,​4]
SAAS8-[30-150/1]-N[4,​5]
SAAS8S-[30-150/1]-N[4,​5]
SAAS10-[30-150/1]-N5
SAAS10S-[30-150/1]-N5
SAAS12-[40-200/1]-N[6,​8]
SAAS12-[40-200/1]-NS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Coarse M-pitch Fine M-pitch Adaptor Shape Coarse N E
(mm)
Fine NS L
(mm)
1 Piece(s)

9 Days or more

10-5-0.8-Fully Threaded Type3--20 ~ 100
1 Piece(s)

9 Days or more

10-6-1.0-Fully Threaded Type3 ~ 4--20 ~ 100
1 Piece(s)

9 Days or more

10-8-1.25-Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10--8-1.0Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10-10-1.5-Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10--10-1.25Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10-12-1.75-Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10-12-1.75-Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10--12-1.25Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10--12-1.25Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10-14-2.0-Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10-14-2.0-Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10--14-1.5Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10--14-1.5Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10-16-2.0-Fully Threaded Type8 ~ 10--40 ~ 200
1 Piece(s)

9 Days or more

10-16-2.0-Fully Threaded Type--8 ~ 1040 ~ 200
1 Piece(s)

9 Days or more

10--16-1.5Fully Threaded Type8 ~ 10--40 ~ 200
1 Piece(s)

9 Days or more

10--16-1.5Fully Threaded Type--8 ~ 1040 ~ 200
1 Piece(s)

9 Days or more

10-18-2.5-Fully Threaded Type10 ~ 12--50 ~ 200
1 Piece(s)

9 Days or more

10-18-2.5-Fully Threaded Type--10 ~ 1250 ~ 200
1 Piece(s)

9 Days or more

10--18-1.5Fully Threaded Type10 ~ 12--50 ~ 200
1 Piece(s)

9 Days or more

10--18-1.5Fully Threaded Type--10 ~ 1250 ~ 200
1 Piece(s)

9 Days or more

10-20-2.5-Fully Threaded Type10 ~ 14--50 ~ 200
1 Piece(s)

9 Days or more

10-20-2.5-Fully Threaded Type--10 ~ 1450 ~ 200
1 Piece(s)

9 Days or more

10--20-1.5Fully Threaded Type10 ~ 14--50 ~ 200
1 Piece(s)

9 Days or more

10--20-1.5Fully Threaded Type--10 ~ 1450 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating5-0.8-Fully Threaded Type3--20 ~ 100
1 Piece(s)

9 Days or more

10Electroless Nickel Plating6-1.0-Fully Threaded Type3 ~ 4--20 ~ 100
1 Piece(s)

9 Days or more

10Electroless Nickel Plating8-1.25-Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-8-1.0Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10Electroless Nickel Plating10-1.5-Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-10-1.25Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10Electroless Nickel Plating12-1.75-Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating12-1.75-Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-12-1.25Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-12-1.25Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating14-2.0-Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating14-2.0-Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-14-1.5Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-14-1.5Fully Threaded Type--840 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating16-2.0-Fully Threaded Type8 ~ 10--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating16-2.0-Fully Threaded Type--8 ~ 1040 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-16-1.5Fully Threaded Type8 ~ 10--40 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-16-1.5Fully Threaded Type--8 ~ 1040 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating18-2.5-Fully Threaded Type10 ~ 12--50 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating18-2.5-Fully Threaded Type--10 ~ 1250 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-18-1.5Fully Threaded Type10 ~ 12--50 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-18-1.5Fully Threaded Type--10 ~ 1250 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating20-2.5-Fully Threaded Type10 ~ 14--50 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating20-2.5-Fully Threaded Type--10 ~ 1450 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-20-1.5Fully Threaded Type10 ~ 14--50 ~ 200
1 Piece(s)

9 Days or more

10Electroless Nickel Plating-20-1.5Fully Threaded Type--10 ~ 1450 ~ 200
1 Piece(s)

9 Days or more

10-5-0.8-Fully Threaded Type3--20 ~ 100
1 Piece(s)

9 Days or more

10-6-1.0-Fully Threaded Type3 ~ 4--20 ~ 100
1 Piece(s)

9 Days or more

10-8-1.25-Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10--8-1.0Fully Threaded Type4 ~ 5--30 ~ 150
1 Piece(s)

9 Days or more

10-10-1.5-Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10--10-1.25Fully Threaded Type5--30 ~ 150
1 Piece(s)

9 Days or more

10-12-1.75-Fully Threaded Type6 ~ 8--40 ~ 200
1 Piece(s)

9 Days or more

10-12-1.75-Fully Threaded Type--840 ~ 200

Loading...

Example

Thread Conversion Adapters:Related Image
FJC (>> Click here)
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support