(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Blow Nozzles - Copper Pipes, Point Pattern

Air Blow Nozzles - Copper Pipes, Point Pattern

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Blow Nozzles - Copper Pipes, Point Pattern
  • Air Blow Nozzles - Copper Pipes, Point Pattern
  • Volume Discount

•Category: Nozzle Main Body
•Blow Pattern: Point
•Material: Annealed Copper Pipe (C1220T–0)
•Type: Copper Pipes for Air Blow

  • inCAD Components

PDFP.2019-3564

Unit examples related to this product
Air Blow Nozzles - Copper Pipes:Related Image
・Materials
Type[ M ]Material
ThreadedTapped
StraightTaperedStraightBodyPipeTapered
DKNZDKNZPDKNZFC36000 BrassC1220TC36000 Brass
DKNZNDKNZNPDKNZFNAnnealed Copper Pipe (C1220 Brass)

Specifications

■Pipe Nozzles
Part Number-H (Number of Hole Rows)-P-N-S-Q
PNZC8
PNMS10
-
-
10
1
-
P10
-
-
N1.5
N1.0
-
-
S15
S20
-
-
Q15
Q20
■Copper Pipes for Air Blow
Part Number-L-N
DKNZFN8
DKNZP8
-
-
300
200

-

N1.0
■Nozzles with Attachment Plate
Part Number-L
PLNZC6-150
■Straight
Part NumberLR / Rc(PT)BL1L2L3D1d(C)
TypeD
DKNZ
DKNZN
DKNZF
DKNZFN
61002003005001/812691410413.8
81/4161214618.4
1019820166.521.9
■Tapered
Part NumberL
1mm Increment
Diameter of Tapered Hole NR / Rc(PT)BL1L2L3D1d(C)
TypeD
DKNZP
DKNZNP
650~5001.01.52.01/812691410413.8
81/4161214618.4
1019820166.521.9

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DKNZ6-100
DKNZ6-200
DKNZ6-300
DKNZ6-500
DKNZ8-100
DKNZ8-200
DKNZ8-300
DKNZ8-500
DKNZ10-100
DKNZ10-200
DKNZ10-300
DKNZ10-500
DKNZF6-100
DKNZF6-200
DKNZF6-300
DKNZF6-500
DKNZF8-100
DKNZF8-200
DKNZF8-300
DKNZF8-500
DKNZF10-100
DKNZF10-200
DKNZF10-300
DKNZF10-500
DKNZFN6-100
DKNZFN6-200
DKNZFN6-300
DKNZFN6-500
DKNZFN8-100
DKNZFN8-200
DKNZFN8-300
DKNZFN8-500
DKNZFN10-100
DKNZFN10-200
DKNZFN10-300
DKNZFN10-500
DKNZN6-100
DKNZN6-200
DKNZN6-300
DKNZN6-500
DKNZN8-100
DKNZN8-200
DKNZN8-300
DKNZN8-500
DKNZN10-100
DKNZN10-200
DKNZN10-300
DKNZN10-500
DKNZNP6-[50-500/1]-N[1,​1.5,​2]
DKNZNP8-[50-500/1]-N[1,​1.5,​2]
DKNZNP10-[50-500/1]-N[1,​1.5,​2]
DKNZP6-[50-500/1]-N[1,​1.5,​2]
DKNZP8-[50-500/1]-N[1,​1.5,​2]
DKNZP10-[50-500/1]-N[1,​1.5,​2]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nozzle O.D. D (d or D)
(φ)
Length L
(mm)
Shape Tapered Hole Dia. [N]
(mm)
1 Piece(s)Available

8 Days or more

10-6100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-6200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-6300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-6500Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-8100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-8200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-8300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-8500Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-10100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-10200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-10300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-10500Threaded, Straight-
1 Piece(s)Available

8 Days or more

10-6100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-6200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-6300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-6500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-8100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-8200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-8300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-8500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-10100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-10200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-10300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10-10500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10100Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10200Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10300Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10500Tappeds, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)6500Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)8500Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10100Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10200Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10300Threaded, Straight-
1 Piece(s)Available

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)10500Threaded, Straight-
1 Piece(s)

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)650 ~ 500Threaded, Tapered1 ~ 2
1 Piece(s)

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)850 ~ 500Threaded, Tapered1 ~ 2
1 Piece(s)

8 Days or more

10[Copper] Annealed Copper Pipe (C1220T–0)1050 ~ 500Threaded, Tapered1 ~ 2
1 Piece(s)

8 Days or more

10-650 ~ 500Threaded, Tapered1 ~ 2
1 Piece(s)

8 Days or more

10-850 ~ 500Threaded, Tapered1 ~ 2
1 Piece(s)

8 Days or more

10-1050 ~ 500Threaded, Tapered1 ~ 2

Loading...

  1. 1

Example

Air Blow Nozzles - Copper Pipes:Related Image
 

Basic Information

Spray Shape Point Angle Adjustment Angle adjustable / Straight Types Copper Pipes for Air Blow

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.