(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Plug, Tube Connector

Air Couplers - Plug, Tube Connector

Click this image to zoom it.

Move the mouse over the image to zoom

・Materials
Type[ M ]Material[ S ]Surface Treatment
MCPHSteelChrome Plating
MCPHS303 Stainless Steel-

Specifications

Part Number
MCPC8
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Hose
I.D. (mm)
LATMass (g)
TypeNo.MCPHMCPHS
MCPH
MCPHS
6.56.554277.22426
885730928

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCPH6.5
MCPH8
MCPHS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Applicable Fluid Applicable Hose Nominal I.D.
1 Piece(s)Available

8 Days or more

10[Steel] SteelAir6.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelAir8
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] 303 Stainless SteelWater / Air8

Loading...

  1. 1

More Information

Specifications
TypePlugs
Applicable FluidAir / Water (Stainless Steel Type)
Operating Temperature Range-20~80°C
Max. Operating Pressure1.5MPa
Pressure Resistant2.0MPa
Seal MaterialNitrile Rubber
Structure of ValveSingle Passage Opening Closing Type
 

Basic Information

Type Standard Male/Female Plugs Thread Type For Tube Mounting
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) ::1.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.