(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings for Tubes - Nipples

Couplings for Tubes - Nipples
  • Volume Discount

Couplings for Tubes which have the sleeve and nut consolidated into one

Couplings for Tubes - Nipples, Brass:Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number
MCUE6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalTube I.D. (mm)LL1BH1H2T
R(PT)
Mass (g)
TypeD (Hose O.D.)
TJBNC614262212.51212R1/818
228.522.51412R1/426
8152824141414R1/825
230241414R1/430
33124.61714R3/841
1026.5322615.51717R1/443
33326.61717R3/850
12283428171719R1/449
33528.61719R3/857

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TJBNC6-1
TJBNC6-2
TJBNC8-1
TJBNC8-2
TJBNC8-3
TJBNC10-2
TJBNC10-3
TJBNC12-2
TJBNC12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Thread Size Shape
1 Piece(s)Available

8 Days or more

106R1/84
1 Piece(s)Available

8 Days or more

106R1/44
1 Piece(s)Available

8 Days or more

108R1/85
1 Piece(s)Available

8 Days or more

108R1/45
1 Piece(s)Available

8 Days or more

108R3/85
1 Piece(s)Available

8 Days or more

1010R1/46.5
1 Piece(s)Available

8 Days or more

1010R3/86.5
1 Piece(s)Available

8 Days or more

1012R1/48
1 Piece(s)Available

8 Days or more

1012R3/88

Loading...

  1. 1

More Information

Couplings for Tubes - Nipples, Brass:Related Image
 

Basic Information

Shape Nipples

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.