(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluororesin Couplings - 90° Elbow, Threaded (Part Numbers)

Fluororesin Couplings - 90° Elbow, Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Special tool is not required for tightening. Full Fluororesin Couplings excellent in chemical resistance

  • inCAD Components
Fluororesin Couplings - 90 Deg. Elbow, Threaded:Related Image

Specifications

Part Number-Nominal
FENL4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberNominalTR(PT)BCDEFGW
TypeApplicable Tube O.D. (mm)
FEMLT411/8171173101611
21/4182014
611/82014104121711
21/4212114
33/8232217
811/82518124172014
21/42562414
33/82762517
1021/43021166222617
33/83082717
41/23283122

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FEMLT4-1
FEMLT4-2
FEMLT6-1
FEMLT6-2
FEMLT6-3
FEMLT8-1
FEMLT8-2
FEMLT8-3
FEMLT10-2
FEMLT10-3
FEMLT10-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Thread Size T
1 Piece(s)Available

8 Days or more

104R1/8
1 Piece(s)Available

8 Days or more

104R1/4
1 Piece(s)Available

8 Days or more

106R1/8
1 Piece(s)Available

8 Days or more

106R1/4
1 Piece(s)Available

8 Days or more

106R3/8
1 Piece(s)Available

8 Days or more

108R1/8
1 Piece(s)Available

8 Days or more

108R1/4
1 Piece(s)Available

8 Days or more

108R3/8
1 Piece(s)Available

8 Days or more

1010R1/4
1 Piece(s)Available

8 Days or more

1010R3/8
1 Piece(s)Available

8 Days or more

1010R1/2

Loading...

  1. 1
 

Basic Information

Shape Male Elbows

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.