(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Duct Hose Items - Tee

Aluminum Duct Hose Items - Tee
  • Volume Discount
  • Lead Time Reduction

Plumbing components for aluminum ducts.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-3407

Unit examples related to this product
Aluminum Duct Hose Items - Tee:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
HOATM1018 Carbon SteelBaked Acrylic Finish
HOAT304 Stainless Steel-

Specifications

Part Number
HOATM 50
Part NumberDLA1t
TypeNominal Dia.
HOATM
HOAT
3838100501.2
5048.5120601.5
6563.5135682(1.6)
7575145722
1009818090
113112180100
125124200110
150149240120
[ ! ]The dimensions in ( ) apply to part numbers HOATM.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOAT38
HOAT50
HOAT65
HOAT75
HOAT100
HOAT113
HOAT125
HOAT150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1065
1 Piece(s)Available

8 Days or more

1075
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10113
1 Piece(s)Available

8 Days or more

10125
1 Piece(s)Available

8 Days or more

10150

Loading...

  1. 1
 

Basic Information

Type Fitting Fitting Type T Tube Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.