(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Vacuum Pipes - NW (KF), ICF, JIS Flanged Flexible Tubes

Vacuum Pipes - NW (KF), ICF, JIS Flanged Flexible Tubes
  • Volume Discount

Pipes used for the rough vacuum fitting of an Ultrahigh Vacuum System.

  • inCAD Components

(i)Caution

  • Please be aware that the 3D CAD model is not to scale.
Vacuum Pipes - NW (KF), ICF, JIS Flanged Flexible Tubes:Related Image
[ ! ]For details of stainless steel pipe fittings, see >> Click here~Click here
・Materials
Type [ M ]Material Standards Operating Pressure Allowable Leak Amount Max. Operating Temp.
FRNW 304 Stainless Steel ISO2861/1-1974
JISB8365:1988
compliant
0.1MPa~-0.1MPa 1x10-9Torr-ℓ/sec or Lower 200°C
FRNFR
FRNFC *
FRNFS 316L Stainless Steel
*Flexible Hose, Pipe: 316L Stainless Steel NW Flange: 304 Stainless Steel

Specifications

Part Number - L
FRNW10 - 200
Part Number L
50mm Increment
I.D O.D D Min. Bending Radius
(mm)
Type No.
FRNW 10 100~2000 12.5 16.5 30 40
16 21.5 28.5 30 50
25 26.5 36.5 40 70
40 41.5 54 55 100
50 50.5 65 75 120
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number L 50mm Increment A B C D I.D O.D P id L1 Min. Bending Radius (mm)
Type No.
FRNFC 16 100~1000 30 17.2 11 6.35 5.5 8.5 1.6 4.5 20 25
25 40 26.2 20 9.52 10 13.5 2.5 7 25 25
40 55 41.2 35 12.7 12.5 16.5 2.8 10 30 40
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number L 50mm Increment D I.D O.D P id L1 Min. Bending Radius (mm)
Type No.
FRNFS 16 100~1000 6.35 5.5 8.5 1.6 4.5 20 25
25 9.52 10 13.5 2.5 7 25 25
40 12.7 12.5 16.5 2.8 10 30 40

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number L 50mm Increment I.D O.D D1 D2 T1 T2 G1 G2 P.C.D. PL
Type No.
FRNFR 20 100~1000 26.5 36 80 27.2 8 2.1 44 34 60 30
25 150~1000 33 44 90 34 8 2.8 50 40 70 50
40 150~1000 50.5 65 105 48.6 10 2.8 65 55 85 50
50 150~1000 66 86 120 60.5 10 2.8 80 70 100 50
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNFC16-100
FRNFC16-1000
FRNFC16-150
FRNFC16-200
FRNFC16-250
FRNFC16-300
FRNFC16-350
FRNFC16-400
FRNFC16-450
FRNFC16-500
FRNFC16-550
FRNFC16-600
FRNFC16-650
FRNFC16-700
FRNFC16-750
FRNFC16-800
FRNFC16-850
FRNFC16-900
FRNFC16-950
FRNFC25-100
FRNFC25-1000
FRNFC25-150
FRNFC25-200
FRNFC25-250
FRNFC25-300
FRNFC25-350
FRNFC25-400
FRNFC25-450
FRNFC25-500
FRNFC25-550
FRNFC25-600
FRNFC25-650
FRNFC25-700
FRNFC25-750
FRNFC25-800
FRNFC25-850
FRNFC25-900
FRNFC25-950
FRNFC40-100
FRNFC40-1000
FRNFC40-150
FRNFC40-200
FRNFC40-250
FRNFC40-300
FRNFC40-350
FRNFC40-400
FRNFC40-450
FRNFC40-500
FRNFC40-550
FRNFC40-600
FRNFC40-650
FRNFC40-700
FRNFC40-750
FRNFC40-800
FRNFC40-850
FRNFC40-900
FRNFC40-950
FRNFR20-100
FRNFR20-1000
FRNFR20-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Method Outer Diameter O.D
(φ)
Internal Diameter I.D.
(φ)
Minimum Bending Radius
(mm)
Length L
(mm)
Nominal Diameter
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52510016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.525100016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52515016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52520016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52525016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52530016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52535016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52540016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52545016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52550016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52555016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52560016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52565016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52570016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52575016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52580016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52585016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52590016
1 Piece(s)Available

12 Days or more

10Compact Type8.55.52595016
1 Piece(s)Available

12 Days or more

10Compact Type13.5102510025
1 Piece(s)Available

12 Days or more

10Compact Type13.51025100025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102515025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102520025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102525025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102530025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102535025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102540025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102545025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102550025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102555025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102560025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102565025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102570025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102575025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102580025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102585025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102590025
1 Piece(s)Available

12 Days or more

10Compact Type13.5102595025
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54010040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.540100040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54015040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54020040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54025040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54030040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54035040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54040040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54045040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54050040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54055040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54060040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54065040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54070040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54075040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54080040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54085040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54090040
1 Piece(s)Available

12 Days or more

10Compact Type16.512.54095040
1 Piece(s)Available

12 Days or more

10JIS Flange Type3626.5-10020
1 Piece(s)Available

12 Days or more

10JIS Flange Type3626.5-100020
1 Piece(s)Available

12 Days or more

10JIS Flange Type3626.5-15020

Loading...

More Information

■Feature
These vacuum pipes are for auxiliary exhaust system of High Vacuum System or rough vacuum fitting of an Ultrahigh Vacuum System.
The flexibility of the tube enables it to absorb the vibration from vacuum pumps and vacuum system to weaken the swing of vacuum fittings.
Distance adjustment is available due to its flexibility of length.
 

Basic Information

Operating Temperature Range(℃) ::200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.