(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Air Nozzle Components - Block Terminals

Air Nozzle Components - Block Terminals

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Terminal on which a nozzle can be mounted directly.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Terminals for Nozzles - Block Type:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
NZTB · NZTC6063 Aluminum AlloyClear Anodize
NZTD304 Stainless Steel-

Specifications

Part Number-No.-T
NZTA8
NZTB1-1
NZTC1
NZTD4
-


H





-



0.5
Part Number
TypeNo.
NZTB1
2
1-1
1-2
NZTC1
2
Part NumberT
Screw
N
Number of
Tapped Holes
1/161/8M3, M5M6
TypeNo.PHLAPHLAPHLAPHLA
NZTD10.5 (1/16)
1
(1/8)
3
(M3)
5
(M5)
6
(M6)
1-14124-19155-12104-12104
221614124201915510121041212104
331614124201915510121041212104
441614124201915510121041212104

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NZTB1
NZTB1-1
NZTB1-2
NZTB2
NZTC1
NZTC2
NZTD1-0.5
NZTD1-1
NZTD1-3
NZTD1-5
NZTD1-6
NZTD2-0.5
NZTD2-1
NZTD2-3
NZTD2-5
NZTD2-6
NZTD3-0.5
NZTD3-1
NZTD3-3
NZTD3-5
NZTD3-6
NZTD4-0.5
NZTD4-1
NZTD4-3
NZTD4-5
NZTD4-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial The number of holes
(piece)
Nominal Screw Dimension Terminal Height for Nozzle
(mm)
No.
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy--121
1 Piece(s)Available

Same day

Stock

10[Aluminum] 6063 Aluminum Alloy--181-1
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy--181-2
1 Piece(s)Available

8 Days or more

10[Aluminum] 6063 Aluminum Alloy--122
1 Piece(s)Available

8 Days or more

-[Aluminum] 6063 Aluminum Alloy--161
1 Piece(s)Available

8 Days or more

-[Aluminum] 6063 Aluminum Alloy--162
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel10.5(Rc1/16)--
1 Piece(s)Available

10 Days or more

-[Stainless Steel] 304 Stainless Steel11(Rc1/8)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel13(M3)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel15(M5)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel16(M6)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel20.5(Rc1/16)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel21(Rc1/8)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel23(M3)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel25(M5)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel26(M6)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel30.5(Rc1/16)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel31(Rc1/8)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel33(M3)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel35(M5)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel36(M6)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel40.5(Rc1/16)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel41(Rc1/8)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel43(M3)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel45(M5)--
1 Piece(s)Available

12 Days or more

-[Stainless Steel] 304 Stainless Steel46(M6)--

Loading...

  1. 1

Example

Terminals for Nozzles - Block Type:Related Image
Air Blow Nozzle ABNZ (>> Click here)
Speed Controller SPSNL (>> Click here)
 

Basic Information

Spray Shape Air Nozzle-related Parts Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.