(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Stainless Steel, High Flow Rate, PT Tapped, PT Tapped

Ball Valves - Stainless Steel, High Flow Rate, PT Tapped, PT Tapped

Move the mouse over the image to zoom

  • Volume Discount

•Main Body Shape : Straight
•Body Material : C3771B, CF-8M Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Steam, Water
For complete product overview and details on Ball Valves - Stainless Steel, High Flow Rate, PT Female / PT Female see the sections below:

  • inCAD Components
Ball Valves - Stainless Steel, High Flow Rate, PT Female / PT Female:Related Image
・Materials
Type[ M ]MaterialMax. Operating Pressure
Main BodyBall Seat
BRTW_C37700 BrassFluororesin containing Glass FiberWater, Oil, Air: 4.12MPa
BSCSFCF-8M Stainless Steel CastFluororesinWater, Oil, Air, Gas: 4.12MPa
Saturated Steam: 1MPa

Specifications

Part Number
BRTKA10A
BRTWB15A
Part NumberRc
(PT)
dSShape AShape B
TypeHandle ShapeNo.L(H)WL(H)W
BRTWA
(Lever Type)
B
(Wing Knob Type)
8A1/41020503770503555
10A3/81022503770503555
15A1/21526654080654170
20A3/42032684480684570
25A1253979501107954100
BSCSF-
Not available
15A1/215276859102---
20A3/420337762120---
25A125409076150---
40A1 1/2385611188165---
50A2507012695165---
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BRTWA8A
BRTWA10A
BRTWA15A
BRTWA20A
BRTWA25A
BRTWB8A
BRTWB10A
BRTWB15A
BRTWB20A
BRTWB25A
BSCSF15A
BSCSF20A
BSCSF25A
BSCSF40A
BSCSF50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Body Material Supply Side, Plumbing Thread Nominal Operating Pressure Range
(MPa)
Material of ball seat Handle Shape Control Side, Plumbing Thread Nominal Length
(mm)
Height
(mm)
Handle diameter
(Ø)
No.
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1/4~4.12Glass Fiber Containing PTFELever Handle Type1/45037708A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B3/8~4.12Glass Fiber Containing PTFELever Handle Type3/850377010A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1/2~4.12Glass Fiber Containing PTFELever Handle Type1/265408015A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B3/4~4.12Glass Fiber Containing PTFELever Handle Type3/468448020A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1~4.12Glass Fiber Containing PTFELever Handle Type1795011025A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1/4~4.12Glass Fiber Containing PTFEWing Handle Type1/45035558A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B3/8~4.12Glass Fiber Containing PTFEWing Handle Type3/850355510A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1/2~4.12Glass Fiber Containing PTFEWing Handle Type1/265417015A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B3/4~4.12Glass Fiber Containing PTFEWing Handle Type3/468457020A
1 Piece(s)Available

8 Days or more

Water / Air / Oil[Brass] C3771B1~4.12Glass Fiber Containing PTFEWing Handle Type1795410025A
1 Piece(s)Available

8 Days or more

Water / Air / Oil / Gas / Saturated Steam[Cast Stainless Steel] CF-8M Stainless Steel Cast1/2--Lever Handle Type1/2685910215A
1 Piece(s)Available

8 Days or more

Water / Air / Oil / Gas / Saturated Steam[Cast Stainless Steel] CF-8M Stainless Steel Cast3/4--Lever Handle Type3/4776212020A
1 Piece(s)Available

8 Days or more

Water / Air / Oil / Gas / Saturated Steam[Cast Stainless Steel] CF-8M Stainless Steel Cast1--Lever Handle Type1907615025A
1 Piece(s)Available

8 Days or more

Water / Air / Oil / Gas / Saturated Steam[Cast Stainless Steel] CF-8M Stainless Steel Cast---Lever Handle Type-1118816540A
1 Piece(s)Available

8 Days or more

Water / Air / Oil / Gas / Saturated Steam[Cast Stainless Steel] CF-8M Stainless Steel Cast2--Lever Handle Type21269516550A

Loading...

  1. 1
 

Basic Information

Valve Type Ball Valves Ball Valve Type Full Bore Main Body Shape Straight Type
Operation Method Manual Supply Side, Connection Type RC (PT) Control Side, Connection Type RC (PT)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.