(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Plug, Nut Tightening

Air Couplers - Plug, Nut Tightening

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Air Couplers - Standard, Plug, Nut Tightening:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
MCPCNSteelChrome Plating

Specifications

Part Number
MCPC8
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberLABHMass (g)
TypeNo.
MCPCN8 43174.51730
10 43175.31742
12 45197.51950
[ ! ]When MCPCN is used in combination with tube, select the same number as that of the tube O.D.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCPCN8
MCPCN10
MCPCN12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
Applicable Tube O.D.
(φ)
1 Piece(s)Available

8 Days or more

10438
1 Piece(s)Available

8 Days or more

104310
1 Piece(s)Available

8 Days or more

104512
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull length L
(mm)
Applicable Tube O.D.
(φ)

Loading...

  1. 1

More Information

Specifications
TypePlugs
Applicable FluidAir / Water (Stainless Steel Type)
Operating Temperature Range-20~80°C
Max. Operating Pressure1.5MPa
Pressure Resistant2.0MPa
Seal MaterialNitrile Rubber
Structure of ValveSingle Passage Opening Closing Type

Basic Information

Type Standard Material Steel Applicable Fluid Air
Male/Female Plugs Thread Type Nut Tightening Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::80 Max. Operating Pressure(MPa) ::1.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.