(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Brass
•Tube Material: Copper
•Connection Thread Type: R
•Connection Type: Pipe to Thread Insert
Part Number
Configured Part Number is shown.
DKNT6-1
Part Number | - | T |
DKNT8 DKFGF6 | - | 2 |
Part Number | R (PT) T | T R(PT) | (L) | L1 | L2 | T1 (UNF) Unify Fine Thread | Square | ||
Type | D | Main Body | Nut | ||||||
DKNT | 6 | 1 | 1/8 | 34 | 6 | 9 | 7/16-20UNF | 16 | 17 |
2 | 1/4 | 37 | 6 | 12 | 16 | 17 | |||
3 | 3/8 | 40 | 8 | 13 | 19 | 17 | |||
8 | 1 | 1/8 | 35 | 6 | 9 | 1/2-20UNF | 16 | 19 | |
2 | 1/4 | 38 | 6 | 12 | 16 | 19 | |||
3 | 3/8 | 41 | 8 | 13 | 19 | 19 | |||
10 | 2 | 1/4 | 43 | 8 | 12 | 5/8-18UNF | 19 | 22 | |
3 | 3/8 | 44 | 8 | 13 | 19 | 22 | |||
4 | 1/2 | 49 | 10 | 16 | 22 | 22 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | Brass | Surface Treatment | No | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure | 7.0 - MPa | Operating Temperature Range | -20::150°C | Connection Type | Pipe⇔Screw, plug-in type |
Connection Thread Type | R | Tube Material | Copper Pipe |
Please check the type/dimensions/specifications of the part DKNT6-1 in the Fittings for Annealed Copper Pipes - Union, Threaded End series.
Part Number |
---|
DKNT10-2 |
DKNT10-3 |
DKNT10-4 |
DKNT6-2 |
DKNT6-3 |
DKNT8-1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy