(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - 90° Elbow Fitting, Male, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - 90° Elbow Fitting, Male, PT Threaded, PF Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hydraulic Hose Adaptors - 90° Elbow Fitting, Male, PT Threaded, PF Threaded
  • Hydraulic Hose Adaptors - 90° Elbow Fitting, Male, PT Threaded, PF Threaded
  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - 90 Deg. Elbow, Male, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCLPFP1025 Carbon SteelTrivalent Chromate
YCLPFPS304 Stainless Steel-

Specifications

Part Number
YCLPT11
Part NumberT
R(PT)
F
G(PF)
L1L212
TypeNo.
YCLPFP
YCLPFPS
11F1/81/821201413
12F1/81/422241416
21F1/41/822211513
22F1/41/425241716
23F1/43/82727.51717.5
32F3/81/430262016
33F3/83/83027.52017.5
34F3/81/232322020
44F1/21/236322420
46F1/23/438362422
64F3/41/242342820
66F3/43/443372822

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCLPFP11F
YCLPFP12F
YCLPFP21F
YCLPFP22F
YCLPFP23F
YCLPFP32F
YCLPFP33F
YCLPFP34F
YCLPFP44F
YCLPFP46F
YCLPFP64F
YCLPFP66F
YCLPFPS11F
YCLPFPS12F
YCLPFPS21F
YCLPFPS22F
YCLPFPS23F
YCLPFPS32F
YCLPFPS33F
YCLPFPS34F
YCLPFPS44F
YCLPFPS46F
YCLPFPS64F
YCLPFPS66F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon SteelR3/4G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/4
1 Piece(s)Available

Same day

Stock

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G3/4

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape 90° Elbow Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Elbow, Male

Additional Products in this Category

Complementary Products

Tech Support