(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Straight Fitting, Female, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - Straight Fitting, Female, PT Threaded, PF Threaded

Click this image to zoom it.

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components
Hydralic Fittings - Straight, Female, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPF1035 Carbon SteelTrivalent Chromate
YCPFS304 Stainless Steel-

Specifications

Part Number
YCPT11
Part NumberT
R(PT)
F
G(PF)
L12B
TypeNo.
YCPF
YCPFS
11F1/81/827101114
12F1/81/432101319
13F1/83/834101522
21F1/41/832131114
22F1/41/434131319
23F1/43/836131522
31F3/81/834151119
32F3/81/436151319
33F3/83/838151522
34F3/81/242151727
44F1/21/247181827
46F1/23/450182032
64F3/41/247201727
66F3/43/453202036

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPF11F
YCPF12F
YCPF13F
YCPF21F
YCPF22F
YCPF23F
YCPF31F
YCPF32F
YCPF33F
YCPF34F
YCPF44F
YCPF46F
YCPF64F
YCPF66F
YCPFS11F
YCPFS12F
YCPFS21F
YCPFS22F
YCPFS23F
YCPFS32F
YCPFS33F
YCPFS34F
YCPFS44F
YCPFS46F
YCPFS64F
YCPFS66F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Nominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10[Steel] 1035 Carbon SteelR3/4G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/4G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G3/8
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/8G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR1/2G3/4
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G1/2
1 Piece(s)Available

8 Days or more

10304 Stainless SteelR3/4G3/4

Loading...

  1. 1

More Information

■Specifications Applicable Fluids Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)
 

Basic Information

Shape Straight Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT
Connecting Thread Type M2 PF Shape Straight, Female

Additional Products in this Category

Complementary Products

Tech Support