(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Welded Ends, Tee

Sanitary Pipe Fittings - Welded Ends, Tee

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

  • inCAD Components
Sanitary Pipe Fittings - Tees, Welded:Related Image
・Materials
Type[ M ]Material
SNWT304 Stainless Steel
SNWTS316L Stainless Steel

Specifications

Part Number
SNWE2S
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDdL
TypeNo.
SNWT
SNWTS
1S25.4 23.034.0
1.5S38.1 35.7 49.0
2S50.8 47.8 61.0
2.5S63.5 59.5 84.0
3S76.3 72.3 89.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNWT1S
SNWT1.5S
SNWT2S
SNWT2.5S
SNWT3S
SNWTS1S
SNWTS1.5S
SNWTS2S
SNWTS2.5S
SNWTS3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Nominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

10304 Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

10304 Stainless Steel2.5S~4.5S3.0S72.3
1 Piece(s)Available

10 Days or more

10316L Stainless Steel1.0S~2.0S1.0S23
1 Piece(s)Available

10 Days or more

10316L Stainless Steel1.0S~2.0S1.5S35.7
1 Piece(s)Available

10 Days or more

10316L Stainless Steel1.0S~2.0S2.0S47.8
1 Piece(s)Available

10 Days or more

10316L Stainless Steel2.5S~4.5S2.5S59.5
1 Piece(s)Available

10 Days or more

10316L Stainless Steel2.5S~4.5S3.0S72.3

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Tees, Welded:Related Image
 

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric
Surface Finish Inner and Outer Surface Polishing

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.