(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa
Part Number
Configured Part Number is shown.
Type | [ M ]Material |
SGPTDJ | 1025 Carbon Steel |
Part Number |
SGPPEH6A SGPSDJ12 |
Part Number | Rc (PT) | (A) | (B) | ||
Type | No. | T1 | T2 | ||
SGPTDJ | 24 | 1/4 | 1/2 | 28.5 | 33 |
34 | 3/8 | 1/2 | 28.9 | 33 | |
36 | 3/8 | 3/4 | 35.1 | 38 | |
46 | 1/2 | 3/4 | 35.1 | 38 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGPTDJ24 |
SGPTDJ34 |
SGPTDJ36 |
SGPTDJ46 |
Loading...
Fitting Material | Steel 1025 Carbon Steel of JIS G4051 or Equivalent Stainless Steel 304 Stainless Steel of Pipe Stainless Steel or Equivalent |
Max. Operating Temp. | 1025 Carbon Steel 350°C 304 Stainless Steel 800°C |
Max. Operating Pressure | 20.6MPa |
Applicable Pipe | Plumbing with Carbon Steel Pipes, JIS G3454, 3455, 3456 Plumbing with Stainless Steel Pipes, Pipe Stainless Steel |
Material | 1025 Carbon Steel | Max. Operating Pressure(MPa) | 20.6 | Connection Type | Screw⇔Screw Different Diameter |
---|---|---|---|---|---|
Connecting Shape | Tees | Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc |
Surface Treatment | No | Applicable Fluid | Pulsating water and static water / Air / Steam / Gas / Oil | Operating Temperature Range(℃) | ::350 |
Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy