(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting -45° Elbow, Female, Tapped, High Pressure

Pipe Fitting -45° Elbow, Female, Tapped, High Pressure

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change
  • New Pricing

High Pressure Screw Fittings with Max. Operating Pressure of 20.6MPa

  • inCAD Components
High Pressure Pipe Fittings - 45 Deg. Elbow:Related Image
・Materials
Type[ M ]Material
SGPHEH1025 Carbon Steel
SUTHEH304 Stainless Steel

Specifications

Part Number
SGPPEH6A
SGPSDJ12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc
(PT)
SGPHEHSUTHEH
TypeNo.(D)(L)(D)(L)
SGPHEH

SUTHEH
8A 1/423 18.4 23 18.4
10A3/827 18.9 27 18.9
15A1/234 24.1 34 24.1
20A3/43926.7 3926.7
25A14730.3 4730.3
32A1 1/45635.5 56 35.5
40A1 1/263 39.6 6339.6
50A276 46.4 7646.4

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPHEH8A
SGPHEH10A
SGPHEH15A
SGPHEH20A
SGPHEH25A
SGPHEH32A
SGPHEH40A
SGPHEH50A
SUTHEH8A
SUTHEH10A
SUTHEH15A
SUTHEH20A
SUTHEH25A
SUTHEH32A
SUTHEH40A
SUTHEH50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Applicable Fluid Operating Temperature Range
(℃)
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/4B(8A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/8B(10A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1/2B(15A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel3/4B(20A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1B(25A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/4B(32A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel1 1/2B(40A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Steel] 1025 Carbon Steel2B(50A)Pulsating water and static water / Air / Steam / Gas / Oil~350
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/4B(8A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/8B(10A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1B(25A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/4B(32A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1 1/2B(40A)-~800
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel2B(50A)-~800

Loading...

  1. 1
 

Basic Information

Max. Operating Pressure(MPa) 20.6 Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc
Surface Treatment No Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.