(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Pipe Fitting - Hex Nipple, Threaded

Pipe Fitting - Hex Nipple, Threaded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

•Material : 1045 Carbon Steel, 304 Stainless Steel, C36000 Brass
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Fully Threaded Type
•Connection Thread Type M1 : M, Rc
For complete product overview and details on Hex Nipple Pipe Fitting - Threaded (MISUMI) see the sections below:

  • inCAD Components
Piping Terminals - Full Thread:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]AccessoriesMax. Operating Pressure
BTLR1045 Carbon SteelTrivalent ChromateHex Nut
2 pcs.
20.6MPa
BTLRA5052 Aluminum Alloy-1MPa
BTLRCFree-Cutting Brass-20.6MPa
BTLRS304 Stainless Steel-

Specifications

Part Number
BTLF3
BTLH1-S
Part NumberRc(PT)M (Coarse)LIncluded Nut
TypeNo.Q1Q2tB(C)
BTLR
BTLRA
BTLRC
BTLRS
11/8163082426.8
1-1N1/8NPT1/8
21/43045154650.9
33/8
41/23660185560.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BTLR1
BTLR1-1N
BTLR1-2
BTLR2
BTLR3
BTLR4
BTLRA1
BTLRA3
BTLRA4
BTLRC1
BTLRC3
BTLRC4
BTLRS1
BTLRS1-1N
BTLRS2
BTLRS3
BTLRS4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Max. Operating Pressure
(MPa)
Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Surface Treatment
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6Rc1/8B(6A)1/8B(6A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6NPT1/8B(6A)1/8B(6A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6Rc1/8B(6A)1/4B(8A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6Rc1/4B(8A)1/4B(8A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6Rc3/8B(10A)3/8B(10A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10[Steel] 1045 Carbon Steel20.6Rc1/2B(15A)1/2B(15A)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10-1NPT1/8B(6A)1/8B(6A)No
1 Piece(s)Available

8 Days or more

10-1Rc3/8B(10A)3/8B(10A)No
1 Piece(s)Available

8 Days or more

10-1Rc1/2B(15A)1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass20.6NPT1/8B(6A)1/8B(6A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass20.6Rc3/8B(10A)3/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Brass] C36000 Brass20.6Rc1/2B(15A)1/2B(15A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6NPT1/8B(6A)1/8B(6A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6NPT1/8B(6A)1/8B(6A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6Rc1/4B(8A)1/4B(8A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6Rc3/8B(10A)3/8B(10A)No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel20.6Rc1/2B(15A)1/2B(15A)No

Loading...

  1. 1

More Information

*NPT*Tips have steps for identification on NPT side.

Example

Piping Terminals - Full Thread:Related Image
 

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connection Thread Type M1 Rc Applicable Fluid Pulsating water and static water / Air
Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.