(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Nozzles - Pipes, Shape Optional

Air Nozzles - Pipes, Shape Optional

Click this image to zoom it.

Move the mouse over the image to zoom

  • Air Nozzles - Pipes, Shape Optional
  • Air Nozzles - Pipes, Shape Optional
  • Air Nozzles - Pipes, Shape Optional

•Type: Pipe Nozzles
•Category: Nozzle Main Body
•Blow Pattern: Point
•Compatible Fluid: Compressed Air
•Material: 304 Stainless Steel

  • inCAD Components
Air Blow Nozzles - Pipe Nozzles:Related Image
If threaded or tapped type is used, it is recommended to use a nozzle joint (>> Click here) to blow at a desired angle.
・Materials
Type [ M ]Material
StraightThreadedTapped
PNZCPNMCPNRCCopper Pipe (C1220T)
PNZSPNMSPNRS304 Stainless Steel

Specifications

■Pipe Nozzles
Part Number-H (Number of Hole Rows)-P-N-S-Q
PNZC8
PNMS10
-
-
10
1
-
P10
-
-
N1.5
N1.0
-
-
S15
S20
-
-
Q15
Q20
■Copper Pipes for Air Blow
Part Number-L-N
DKNZFN8
DKNZP8
-
-
300
200

-

N1.0
■Nozzles with Attachment Plate
Part Number-L
PLNZC6-150
■Straight
Part NumberH
Number of Hole Rows
P
1mm Increment
N (Hole Dia.) S, Q
1mm Increment
TypeD
PNZC
PNZS
61~205~301.01.52.015~50
8
10
[ ! ]When H=1, specification of P (Pitch) is not necessary.
■Threaded / Tapped
Part NumberH
Number of Hole Rows
P
1mm Increment
N (Hole Dia.) S, Q
1mm Increment
R / Rc
(PT)
BL1L2L3D1d(C)
TypeD
(Threaded)
PNMC
PNMS
(Tapped)
PNRC
PNRS
61~205~301.01.52.015~501/812691410413.8
81/4161214618.4
1019820166.521.9
[ ! ]When H=1, specification of P (Pitch) is not necessary.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PNMC6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMC6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMC8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMC8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMC10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMC10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNMS10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRC10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNRS10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZC10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS6-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS6-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS8-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS8-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS10-1-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
PNZS10-[2-20/1]-P[5-30/1]-N[1,​1.5,​2]-S[15-50/1]-Q[15-50/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial The number of holes
(piece)
Nozzle O.D. D (d or D)
(φ)
Shape Hole Dia. [N]
(mm)
Left End Dimension Q
(mm)
P
(mm)
Right End Dimension S
(mm)
1 Piece(s)

8 Days or more

10-16Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 206Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-18Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 208Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-110Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 2010Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel16Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 206Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel18Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 208Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel110Threaded1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 2010Threaded1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-16Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 206Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-18Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 208Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-110Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 2010Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel16Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 206Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel18Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 208Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel110Taps1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 2010Taps1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-16Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 206Straight1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-18Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 208Straight1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10-110Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10-2 ~ 2010Straight1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel16Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 206Straight1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel18Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 208Straight1 ~ 215 ~ 505 ~ 3015 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel110Straight1 ~ 215 ~ 50-15 ~ 50
1 Piece(s)

8 Days or more

10[Stainless Steel] 304 Stainless Steel2 ~ 2010Straight1 ~ 215 ~ 505 ~ 3015 ~ 50

Loading...

  1. 1

Example

Air Blow Nozzles - Pipe Nozzles:Related Image
· PLNZS
Insert a tube with Ø2.5 inner dia.(ex. PUT4 on >> Click here)into PLNZS directly.
 

Basic Information

Spray Shape Point Angle Adjustment Angle adjustable / Straight Type Pipe Nozzles
Applicable Fluid Compressed Air

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.