(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fluororesin Hoses excellent in flexibility
Part Number
Configured Part Number is shown.
Type | [ M ]Material | |||||
Hose only | One End Swaged | Both Ends Swaged | Hose Interior | Reinforcement | Hose Exterior | Swage Fittings |
HOJFR | HOJFRK | HOJFRR | Fluororesin | Polyester Yarn | Urethane Type Elastomer | 304 Stainless Steel |
HOJSR | - | HOJSRR | Fluororesin | Stainless Steel Spring Wire |
Part Number | - | Hose Length | - | Shape L | - | Shape R |
HOJFRK19 HOJFRR9 HOEFR12 | - - - | 5.0 2.0 10.0 | - - | LBS LAS | - | RBS |
Hose Nominal I.D. | R(PT) G(PF) | Shape AS | Shape BS | ||
B (Wrench Flats) | (L) | B (Wrench Flats) | (L) | ||
9 | 3/8 | 19 | 44 | 22 | 40 |
12 | 1/2 | 22 | 51 | 27 | 46 |
19 | 3/4 | 27 | 64 | 32 | 58 |
25 | 1 | 35 | 75 | 38 | 70 |
Hose Nominal I.D. (mm) | Hose I.D. (mm) | Hose O.D. (mm) | Reinforcement | Spring Type | ||||
Min. Bending Radius(mm) | Operating Pressure(MPa) | Min. Bending Radius(mm) | Operating Pressure(MPa) | |||||
20°C | 70°C | 20°C | 70°C | |||||
9 | 9 | 15 | 63 | 0~1.0 | 0~0.5 | - | - | - |
12 | 12 | 18 | 84 | 50 | -0.1~0.5 | -0.1~0.25 | ||
15 | 15 | 22 | 105 | 60 | ||||
19 | 19 | 26 | 133 | 75 | ||||
25 | 25 | 33 | 175 | 0~0.6 | 0~0.3 | 100 | -0.1~0.4 | -0.1~0.2 |
Part Number | Hose Length 0.1m Increment | L Left End Swaged Shape | R Right End Swaged Shape | |
Type | Hose Nominal I.D. | |||
(Reinforcing Type) HOJFR HOJFRK HOJFRR | 9 | 0.3~20.0 | LAS LBS | RAS RBS |
12 | ||||
15 | ||||
19 | ||||
25 | ||||
(Spring Type) HOJSR HOJSRR | 12 | 0.3~20.0 | LAS LBS | RAS RBS |
15 | ||||
19 | ||||
25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HOJFR9-[0.3-20/0.1] |
HOJFR12-[0.3-20/0.1] |
HOJFR15-[0.3-20/0.1] |
HOJFR19-[0.3-20/0.1] |
HOJFR25-[0.3-20/0.1] |
HOJFRK9-[0.3-20/0.1]-[LAS,LBS] |
HOJFRK12-[0.3-20/0.1]-[LAS,LBS] |
HOJFRK19-[0.3-20/0.1]-[LAS,LBS] |
HOJFRK25-[0.3-20/0.1]-[LAS,LBS] |
HOJFRR9-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJFRR12-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJFRR19-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJFRR25-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJSR12-[0.3-20/0.1] |
HOJSR15-[0.3-20/0.1] |
HOJSR19-[0.3-20/0.1] |
HOJSR25-[0.3-20/0.1] |
HOJSRR12-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJSRR19-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
HOJSRR25-[0.3-20/0.1]-[LAS,LBS]-[RAS,RBS] |
Part Number |
---|
Loading...
Applicable Fluid | Water, Air, Oil, Solvent, Powder |
Operating Temperature Range | -20~70˚C (No Freezing) |
Max. Operating Pressure | See References Table. |
Applicable Fluid | Water / Solvent / Powder / Air / Foods / Oil | Operating Temperature Range(℃) | -20::70 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy