(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hoses - Rubber

Hydraulic Hoses - Rubber

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hydraulic Hoses - Rubber
  • Hydraulic Hoses - Rubber

•Applicable Fluid : General Hydraulic Oil, Water
•Material : Polyester Elastomer, Synthetic Rubber
For complete product overview and details on Hydraulic Hoses - Rubber see the sections below:

  • inCAD Components

(i)Caution

  • The dimensions of the hose outer diameter in the CAD data are for reference only.
Hydraulic Hoses - Rubber:Related Image
・Materials
TypeConnection[ M ]MaterialOperating Temperature Range
7.0MPa Type14.0MPa Type20.6MPa TypeHoseWire Braided
HOSTRHOSCRHOSYRBoth Ends SwagedSynthetic Rubber
(Reinforcement: Hard Steel Wire)
--40~100°C
HOSTWHOSCWHOSYRW1025 Carbon Steel
HOSTSHOSCSHOSYRS304 Stainless Steel
-HOMCR[ ! ]HOMYRInner Tube: Polyester Elastomer
Reinforcement: Polyester Fiber
Outer Covering: Polyurethane Elastomer
--40~100°C
(60˚C for Water)
[ ! ]For Max. Operating Pressure of HOMCR,
see Hose Dimensions Table.
Metal Fitting Shape[ M ]Material[ S ]Surface Treatment
A B C D
E
F G H
1025 Carbon SteelTrivalent Chromate
AS BS DS304 Stainless Steel-

Specifications

Part Number-Hose Length-Shape L-Shape R-Hose Protection (Left)-Hose Protection (Right)
HOSYR9-1.0-LE-RG-LSG-RSG
■Hose Dimensions
Hose Nominal I.D.HOST_HOSC_HOSYR_HOMCRHOMYR
I.D.
(mm)
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)I.D.
(mm)
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)I.D.
(mm)
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)I.D.
(mm)
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)I.D.
(mm)
Min. Bending Radius (mm)Max. Operating Pressure (Mpa)
66.3407.06.34514.06.34520.66.33019.06.35020.6
99.5509.5559.5609.55015.59.565
1212.76012.77012.78012.76013.512.780
1515.98015.99515.9110--
19191001911019130--
2525.412025.414025.4180--
■Swage Fitting Size List
Hose Nominal I.D.R(PT)G(PF)Shape AShape BShape CShape DShape EShape FShape GShape H
B (Wrench Flats)LB (Wrench Flats)LB (Wrench Flats)LB (Wrench Flats)LB (Wrench Flats)LL1B (Wrench Flats)LL1B (Wrench Flats)LL1B (Wrench Flats)LL1
61/41951.51951.51948.01951.519 69.026.019 69.026.019 52.044.519 52.044.5
93/82262.52262.52259.02262.522 88.028.522 88.028.522 68.051.522 68.051.5
121/22769.52769.52767.02769.527 96.033.027 96.033.027 76.059.527 76.059.5
153/43671.936763671.9367636116.041.536116.041.536 99.077.036 99.077.0
193/43678.53678.53675.03678.536118.041.536118.041.536 98.577.036 98.577.0
2514186.541904186.5419041131.047.541131.047.541116.090.541116.090.5
[ ! ]Hose nominal I.D. 15 is not selectable for 304 Stainless Steel swaged metals.
Part NumberHose Length
0.1m Increment
L
Left End Swaged Shape
R
Right End Swaged Shape
Hose Protection Spring Guard
TypeHose Nominal I.D.
Hydraulic Rubber Hoses - Both Ends Swaged60.3~20.0LA LB
LC LD
LE LF
LG LH
LAS LBS
LDS
RA RB
RC RD
RE RF
RG RH
RAS RBS
RDS
LSG (Left)
RSG (Right)
9
12
HOSTRHOSCRHOSYR15
19
25
Hydraulic Rubber Hoses - Both Ends Swaged
Wire Braided
6-
9
(1025 Carbon Steel)HOSTW
(304 Stainless Steel)
HOSTS

HOSCW

HOSCS

HOSYRW

HOSYRS
12
15
19
25
Hydraulic Plastic Hoses - Both Ends Swaged6LA LB
LC LD
RA RB
RC RD
-
9
HOMCRHOMYR 
12

Alterations

Hydraulic Hoses - Rubber:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOMCR6-[0.3-20/0.1]-[LA,​LB,​LC,​LD]-[RA,​RB,​RC,​RD]
HOMCR9-[0.3-20/0.1]-[LA,​LB,​LC,​LD]-[RA,​RB,​RC,​RD]
HOMYR6-[0.3-20/0.1]-[LA,​LB,​LC,​LD]-[RA,​RB,​RC,​RD]
HOMYR9-[0.3-20/0.1]-[LA,​LB,​LC,​LD]-[RA,​RB,​RC,​RD]
HOSCR6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCR9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCR12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCR15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSCR19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCR25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCS6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCS9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCS12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCS19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCS25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCW6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCW9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCW12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCW15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSCW19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSCW25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTR6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTR9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTR12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTR15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSTR19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTR25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTS6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTS9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTS12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTS19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTS25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTW6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTW9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTW12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTW15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSTW19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSTW25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYR6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYR9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYR12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYR15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSYR19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYR25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRS6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRS9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRS12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRS19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRS25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRW6-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRW9-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRW12-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH,​RBS]-[RA,​RAS,​RB,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRW15-[0.3-20/0.1]-[LA,​LB,​LC,​LD,​LE,​LF,​LG,​LH]-[RA,​RB,​RC,​RD,​RE,​RF,​RG,​RH]
HOSYRW19-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
HOSYRW25-[0.3-20/0.1]-[LA,​LAS,​LB,​LBS,​LC,​LD,​LDS,​LE,​LF,​LG,​LH]-[RA,​RAS,​RB,​RBS,​RC,​RD,​RDS,​RE,​RF,​RG,​RH]
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Material Max. Operating Pressure and Normal Pressure
(MPa)
I.D.
(φ)
L Left Caulking Shape R Right Caulking Shape External Masking Cover Minimum Bending Radius
(mm)
Swage Fittings Wire Braid Material Hose Length
(m)
1 Piece(s)

10 Days or more

General Hydraulic Oil / WaterPolyester Elastomer19.06.3Shape A / Shape B / Shape C / Shape DShape A / Shape B / Shape C / Shape DPolyurethane Elastomer30Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic Oil / WaterPolyester Elastomer15.59.5Shape A / Shape B / Shape C / Shape DShape A / Shape B / Shape C / Shape DPolyurethane Elastomer50Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic Oil / WaterPolyester Elastomer20.66.3Shape A / Shape B / Shape C / Shape DShape A / Shape B / Shape C / Shape DPolyurethane Elastomer50Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic Oil / WaterPolyester Elastomer20.69.5Shape A / Shape B / Shape C / Shape DShape A / Shape B / Shape C / Shape DPolyurethane Elastomer65Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No55Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No70Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.015.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo95Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No110Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No140Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No55Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No70Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No110Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No140Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No55Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No70Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.015.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo95Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No110Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)14.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No140Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No40Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No50Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.015.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo80Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No100Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No120Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No40Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No50Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No100Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No120Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.06.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No40Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.09.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No50Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.012.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.015.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo80Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.019.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No100Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)7.025.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No120Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.66.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.69.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.612.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No80Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.615.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo110Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.619.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No130Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.625.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No180Both Ends Swaged-0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.66.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.69.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.612.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No80Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.619.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No130Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.625.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No180Both Ends Swaged (Wire Braided Type)304 Stainless Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.66.3Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No45Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.69.5Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No60Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.612.7Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No80Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.615.9Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HShape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape HNo110Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.619.0Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No130Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20
1 Piece(s)

10 Days or more

General Hydraulic OilSynthetic Rubber (Reinforcement layer and hard steel wire)20.625.4Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)Shape A / Shape B / Shape C / Shape D / Shape E / Shape F / Shape G / Shape H / AS Shape (Stainless Steel) / BS shape (Stainless Steel) / DS shape(Stainless Steel)No180Both Ends Swaged (Wire Braided Type)1025 Carbon Steel0.3 ~ 20

Loading...

  1. 1
 

Basic Information

Swage Fittings The straight of both sides Operating Temperature Range(℃) -40::100

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.