(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Clamps - Hand Tightening

Hose Clamps - Hand Tightening

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

Specify sizes based on the applicable Hose O.D.

PDFP.2019-3398

Unit examples related to this product

Part Number

Configured Part Number is shown.

Hose Bands - Hand Tighetning Type:Related Image
・Materials
[ M ] Material: Low Carbon Steel [ S ] Surface Treatment: Trivalent Chromate

Specifications

Part Number
HOSBH18
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number Hose O.D. Tightening Range (mm) L T E
Type No.
HOSBH 15 15~22 32 0.5 12
18 18~28
20 20~34
25 25~40
40 40~55

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOSBH15
HOSBH18
HOSBH20
HOSBH25
HOSBH40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
1 Piece(s)Available

8 Days or more

101522
1 Piece(s)Available

8 Days or more

101828
1 Piece(s)Available

8 Days or more

102034
1 Piece(s)Available

8 Days or more

102540
1 Piece(s)Available

8 Days or more

104055
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)

Loading...

  1. 1

Basic Information

Types Band length fixed Material Low Carbon Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.